154-3703: GOVERNOR GP
+ / - Hover over image to Zoom
Other Views

    154-3703: GOVERNOR GP

    Part Number: 154-3703
    Brand: Cat
    Retrieving Price.....
    Save to List

    Governor


    Actuators and Governors control engine speed by regulating fuel and/or air supply to the engine. Cat® Actuators and Governors are the best choice when you need to repair or rebuild any Cat diesel engine. Our actuators and governors are developed specifically for your Cat engine to maximize available power and fuel economy while protecting the engine. Hardened lever bushings and a large surface area in the metering orifice improve life and accuracy. A large oil supply in the actuators improves reliability. Each unit undergoes extensive testing to ensure performance and reliability. You’ll get the best wear life, fuel economy and overall control, regardless of the equipment it’s powering or the conditions it has to endure.

    • Hardened lever bushings improve life and accuracy.
    • Hardened bearing surfaces alleviate cold start-up sticking.
    • Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
    • All Cat diesel engine parts carry a full 12-month warranty.
    • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 7.8
    • Length (in): 11.42
    forest products
    539

    wheel-type loader
    938G

    wheel-type skidder
    525B

    integrated toolcarrier
    IT38G