284-1433: Valve Lifter Assembly
+ / - Hover over image to Zoom
Other Views

    284-1433: Valve Lifter Assembly

    Part Number: 284-1433
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.8
    • Height (mm): 71.12
    • Length (in): 13
    • Length (mm): 330.2
    • Width (mm): 71.12
    engine - generator set
    3612, 3606, 3608, C280-12