357-4825: Valve Lifter Assembly
+ / - Hover over image to Zoom
Other Views

    357-4825: Valve Lifter Assembly

    Part Number: 357-4825
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 9.1
    • Height (mm): 231.14
    • Length (in): 13.1
    • Length (mm): 332.74
    • Width (mm): 332.74
    engine - generator set
    C175-16, C175-20

    petroleum products
    C175-16

    off-highway truck
    793F XQ 793F, 797, 793F CMD 797F, 795F AC 797B