384-4172: LIFTER AS-VA
+ / - Hover over image to Zoom
Other Views

    384-4172: LIFTER AS-VA

    Part Number: 384-4172
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 1.2
    • Height (mm): 30.38
    • Length (in): 5.2
    • Length (mm): 132.21
    • Width (mm): 30.38
    excavator
    336D2