115-7764: RING-BACKUP
+ / - Hover over image to Zoom
Other Views

    115-7764: RING-BACKUP

    Part Number: 115-7764
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Height (mm): 2.1
    • Cross Section Width (in): 0.04
    • Cross Section Width (mm): 1
    • Inside Diameter (in): 0.86
    • Inside Diameter (mm): 21.8
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    material handler
    MH3024, MH3022, MH3026

    wheeled excavator
    M315, M320F, M322D MH M324D2 MH M322F, M318D, M312, M318C, M322D2, M322D2 MH M322C, M318C MH M320D2, M322D, M320, M318D MH M318