6I-6785: RING SEAL
+ / - Hover over image to Zoom
Other Views

    6I-6785: RING SEAL

    Part Number: 6I-6785
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.2
    • Cross Section Width (in): 0.31
    • Grove Diameter (in): 88.90
    • Grove Width (in): 9.00
    • Inside Diameter (in): 3.7
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    earthmoving compactor
    836G 836H

    wheeled excavator
    M330D W345B II W330B M325B

    wheel dozer
    834K 834G 834H

    excavator
    345C 330-A L 568 FM 345B II 345B L 330B L 350 L 330C MH 350-A L 322C FM 330C FM 345B II MH 330 L 330-A 330B LN 330 LN 345B 325B L 568 FM LL 350-A 330D FM 330C 330-A LN 322B L 330-A L