7I-1352: Ring Seal
+ / - Hover over image to Zoom
Other Views

    7I-1352: Ring Seal

    Part Number: 7I-1352
    Brand: Cat
    Retrieving Price.....

    Seal Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.2
    • Cross Section Height (mm): 5
    • Cross Section Width (in): 0.31
    • Cross Section Width (mm): 8
    • Grove Diameter (in): 69.90
    • Grove Diameter (mm): 2.75
    • Grove Width (in): 9.00
    • Grove Width (mm): 0.35
    • Inside Diameter (in): 2.92
    • Inside Diameter (mm): 74.1
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    material handler
    M325D L MH M325D MH MH3022, MH3024

    wheeled excavator
    M318D, M325B M318C MH M318C, M318D MH M322D2 MH M320F, M320D2, M325C MH

    wheel dozer
    834G, 834H, 834K

    forest products
    521B, 511, TK721, 522, 1190T, 322C, TK732, 2290, 522B, TK711, 532, 521, 2491, 1290T, 1090, 1190, 2391, 2390, TK722

    excavator
    325C L 322 LN 322N, 322C FM 325D MH 320C, M325D L MH 322-A L 322C, 322B LN 330C, 322 L 325B L 325C

    earthmoving compactor
    836G, 836H