10R-2129: PUMP AS WATE
+ / - Hover over image to Zoom
Other Views

    10R-2129: PUMP AS WATE

    Part Number: 10R-2129
    Brand: Cat
    Retrieving Price.....

    Remanufactured Water Pump

    Description:

    • Cat® Reman Water Pumps promote positive coolant flow to prevent overheating and prolong engine life. They meet the same specifications as new and are updated with the latest engineering releases. The stainless steel shaft resists corrosion and the hardened bearing retainer improves bearing retention. The redesigned impeller improves durability and increases coolant flow around the water seal while improved oil and coolant seals help provide longer life.

    Attributes:

    • Cat Reman Water Pumps help reduce downtime by offering superior quality at a fraction of the cost of new. They feature same-as-new warranties and are available off-the- shelf for immediate installation. Cat Reman is a cost-effective solution for keeping your equipment operating at peak efficiency.

    UNITS:
    • US
    • Metric
    • Height (mm): 307.3
    • Length (mm): 238.8
    • Width (mm): 238.8
    rrss
    RM-300

    whex
    W345C MH

    emp
    MD5125, MD5150C

    uat
    AD22

    lhd
    R1600G, R1600H, R1700G

    teng
    C13, C11

    fp
    345C

    wtl
    972H, 966H, 980C, 980F

    exc
    345C, 349D L 345C L 349D2, 345D L 349D2 L 349D, 345D L VG 345D, 345C MH

    adt
    725, 730

    petr
    TH35-E81 C11, CX31-C11I C13, TH35-C13I TH35-C11I CX31-C13I CX31-P600

    ttt
    D8N

    ieng
    C13, C11

    mg
    14M, 16M

    epg
    C13