222-5917: Harness Assembly
+ / - Hover over image to Zoom
Other Views

    222-5917: Harness Assembly

    Part Number: 222-5917
    Brand: Cat
    Retrieving Price.....

    Cat® Harness Assembly (HEUI)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat harness assemblies are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.

    Attributes:
    • OEM direct replacement
    • Heat resistant
    • ECM harness for HEUI

    Applications:
    Cat control harness assembly is used for transmitting signals and electrical power to electronic control module for HEUI engines.

    com
    815B

    cold
    PM-102

    fp
    584, 573, 584HD

    teng
    C7

    it
    IT62H

    ap
    AP-1055D, AP-755, BG-260D, BG-2455D, AP-1000D

    wtl
    950H, 966F, 966F II 962H, 966D, 966E

    exc
    329D L 324D L 324D, 325D L M325D L MH 325D, 325D FM LL 328D LCR 325D MH 324D FM LL 329D, M325D MH 324D LN 324D FM 326D L 329D LN 325D FM

    meng
    C7

    petr
    C7

    ieng
    C7

    mg
    140M, 12M, 160K, 140G, 120K 2 12K, 140K 2 120K, 140K

    mh
    M325D MH M325D L MH