224-4536: Pressure Sensor
+ / - Hover over image to Zoom
Other Views

    224-4536: Pressure Sensor

    Part Number: 224-4536
    Brand: Cat
    Retrieving Price.....

    Cat® High Pressure Sensor

    Description:
    Cat high pressure sensors use strain gage technology that generates an output signal (Analog, PWM or Variable Frequency) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.

    Attributes:
    • Small form factor
    • Easy installation
    • Available with integral connector or various harness lengths

    Applications:
    • High pressure sensors are widely used in different machine applications, such as brake systems, steering systems, hydraulic systems, etc.
    • Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 3-pin
    • Connector Type: 3 Pin DT
    • Hole Thread Size (in): SAE #5M
    • Sensor Type: Pressure
    • Voltage (VAC): 5 DC Regulated
    pipelayer
    561N

    wheel tractor-scraper
    637D, 637G, 637E, 627G

    engine - generator set
    C9, 3126B

    motor grader
    160M, 160K, 140G, 12H, 12K, 140M, 135H, 120H, 140K, 140K 2 120K

    wheel-type loader
    950G II 928G, 924H, 924G, 924HZ, 962G II 950H, 938G II 928H, 966D, 966F, 924GZ, 966F II 966E, 928HZ, 962H, 930H, 930G

    forest products
    532, 2390, 2290, 551, 552, 584, TK741, 2491, 580B, TK732, 522, 570B, 573, TK711, TK721, 584HD, 521, TK751, 541, 322C, 511, 2391, TK752, 2590, TK722

    engine - industrial
    C-9, 3126B, C7, C9, SPP101

    wheel-type skidder
    545C, 535C, 525C

    expanded mining products
    MD5075

    engine - truck
    C7, 3126E, C9, 3126B, 3126, C-9

    off-highway truck
    797B, 797

    challenger
    MTC765, MT745, MT735, MT755, MTC735, MTC755, MTC745, MT765

    asphalt paver
    AP-1000D, BG-2455D, AP-1055D, AP-755, BG-260D

    cold planer
    PM-102

    integrated toolcarrier
    IT28G, IT38G II IT62G II IT62H

    track-type tractor
    D6R III D6N, D6T, D6R II D7R, D5N D6R XL D6R, D7R LGP D6R LGP D7R XR D6R STD

    wheeled excavator
    M325C MH M330D

    engine - machine
    C-9, 3126B, C7, C9, SPP101

    wheel dozer
    814F II

    petroleum products
    C7, TH31-E61 C9, CX31-C9I TH31-C9P CX31-P600 3126B, TH31-C9I

    track-type loader
    973D, 973C, 953C, 963C

    excavator
    330D LN 325D L 330D L 325C, 330C, 329D LN 324D LN 330D MH 324D L 336D L M325D L MH 330C L 322C, 329D L 325C FM 330C FM 325D MH 325D, 324D, 330D, 330C LN 325D FM LL 336D, 330D FM 329D, 322C FM 325D FM

    earthmoving compactor
    815B, 816F II 815F II