3E-8017: LOCK-NUT
+ / - Hover over image to Zoom
Other Views

    3E-8017: LOCK-NUT

    Part Number: 3E-8017
    Brand: Cat
    Retrieving Price.....

    LOCK NUT HIGH TEMP SPECIAL THREAD

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    These nuts are a bearing locknut that can be tightened with a spanner wrench.

    Attributes:
    *Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Drive (mm): 15
    • Hole Thread Pitch: 1.50
    • Material Description: Martensitic Stainless (400 series)
    • Thickness (mm): 9.7
    • Thread Size (mm): M10
    comb
    460, 470, 465

    whex
    W345B II M320, M330D M318, M325C MH W345C MH M325B

    bhl
    446B, 434F, 446D, 444F

    lhd
    R1700G, R1600G

    fp
    TK1051, 550, TK721, 532, TK741, TK722, 552, 541 2 TK370, 580, 522, 543, 541, TK711, TK751, 539, 580B, 584, 570, TK381, 552 2 TK732, 2390, 522B, 570B, TK380, 574, 2491, 322C, TK752, 584HD, 573, 551, 511, 533, 521, 521B, 586C, TK371

    emac
    C-12, C-9, 3176C, 3116

    ttl
    953C, 973D, 973C, 963B 963C

    track excavators
    324D, 324DL

    track type tractors
    D6R2LGP, D6R2XL

    comp
    CP-563, CS-563D CS-583C, CS-563C CP-563C, CP-533C, CS-533C, CS-531C, CP-533D, CS-573C, CS-531D, CB-14B CS-563 CS-573D, CP-563D, CS-583D, CS-533D, CB-634C, CB-634D

    wtl
    938G II 980F, 950F II 966H, 966F, 966G II 972G II 938F, 962H, 938G, 960F, 924GZ, 924F, 924G, 950H, 962G II 962G, 928G, 950G, 966E, 966F II 950G II 950F, 966D

    chal
    35, 95E, 75E, 85C, MT865, 85E, 55, MT755, 75C, MT745, MT765, MTC745, 45, 65E, MTC855, MT835, MTC865, MTC835, 85D, MTC735, MT845, 75D, MT735, MTC845, MT855, MTC755, MTC765

    meng
    3116, C9.3, 3126, C18, C9, C7, 3126B, 3516B, 3176B

    adt
    725, 725C, 730, 725C2

    ttt
    D6R III D6T, D6R II D6T XL D6R STD D6R, D6T LGP D7R II D6M D5M D7R LGP D6N, D7E, D7R, D6R LGP D6T XW D6R XL D7R XR D5N

    ieng
    C-9, C7, 3176C, C-10, CPT372 3126, 3176B, 3116, 3126B, C9, C11, SBF214 C13, SPP101 C-12, 3114, SUF557 3196

    wts
    613C, 627G, 637G, 613C II 637E, 637D

    wtt
    814F II 814F

    mg
    135H, 140M 2 120H, 120H NA 140G, 140M, 160M 2 12K, 140K 2 12H, 160M, 120K, 16H, 160K, 12M, 140K, 163H, 135H NA 120H ES 120K 2 14L

    oht
    793F, 795F XQ 797F, 785G, 793F XQ

    mh
    M325D MH M325D L MH

    rrss
    RM-300

    com
    815F, 815F II 816F, 816F II 815B

    cold
    PM-102

    est
    30/30 DEUCE

    emp
    MD5075, MD5150C, MD5125

    teng
    3116, C13, 3126E, C7, C9, 3126, 3126B, C-10, C-12, 3176, C11, C-9, 3176B, 3114

    it
    IT28F, IT38F, IT24F, IT38G II IT28G, IT38G, IT12B, IT62G II IT62G

    track loaders
    973C

    pipe
    561M, 561N, 572R II

    tmh
    TH336C, TH514C, TH406C, TH417C, TH414C, TH337C, TH407C

    ap
    AP-1000F AP-1000B, BG-260D, BG-2455C, BG-2455D, AP-755, AP-1000D, AP-900B, AP-1050B, AP-1055D, BG-260C, AP-1000, AP-1055B, BG-245C, BG-240C, AP-1055F AP-1050

    exc
    330C, M325D L MH 322C FM 336D2, 330D, 345B, 336D L 345B II 336D, 325C, 336D2 L 365B, 322B L 345C L 330D L 325D L 345C, 330D MH 330C FM 330C L 325C FM 324D L 325C L 336D LN 324D LN 329D L M325D MH 324D FM 329D, 324D, 325D FM 330C MH 322C, 320B, 325D MH 345C MH 320B N 345B L 325D, 340D L 325D FM LL 320B L 325B L 336D2 GC 330D FM 330C LN 322B LN 329D LN 325B LN 345B II MH 340D2 L 365B II 349E, 320B S 324D FM LL 328D LCR 330D LN 365B L 326D L 330 L 330

    petr
    TH35-E81 C13, TH35-C13I CX31-P600 C9, TH31-C9T CX31-C11I TH35-C13T TH35-C11I C7, 3126B, CX31-C9I TH31-C9I CX31-C13I C11, TH31-C9P TH31-E61

    epg2
    SR4B

    wheel loaders
    IT62G, 962G, 966H, 962H, IT62H, 950G, 938GII, IT38G, 966GII

    epg
    C13, C9.3