465-2561: Mirror
+ / - Hover over image to Zoom
Other Views

    465-2561: Mirror

    Part Number: 465-2561
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Convex Mirror

    Description:
    Cat heavy-duty replacement mirrors provide wider field of view, minimizing blind spots and obstructions for the operator.

    Attributes:
    Convex replacement mirror

    Application:
    Used to improve operator visibility on heavy-duty Cat machines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: Glass
    • Overall Height (in): 0.7
    • Overall Length (in): 6.9
    • Overall Width (in): 3.5
    We currently do not have any equipment model information for this part.