0R-3230: PUMP GP
+ / - Hover over image to Zoom
Other Views

    0R-3230: PUMP GP

    Part Number: 0R-3230
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured Oil Pump

    Description:

    • Oil pumps circulate engine oil to the crankshaft and connecting rod bearings, camshaft, valve mechanism components, and accessory drive gears

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 16.95
    • Length (in): 13.55
    wheel-type loader
    994

    engine - generator set
    3512B PM3512 G3516B G3516 3512 3512C PMG3516 3516 G3516E G3516C G3512 G3512E

    petroleum products
    3512 3512B 3512C TH48-E80

    off-highway truck
    793 785C 785B 789B 784B 777D 793B 789 797B 797 785 785D 784C

    engine - industrial
    3512C 3512 G3512 G3516 3512B SPS343 SPF343 3516 G3508 SPT343

    marine products
    3512B 3512C 3512 3508B 3516

    oem solutions
    CAT WDS