4W-7356: SEAL
+ / - Hover over image to Zoom
Other Views

    4W-7356: SEAL

    Part Number: 4W-7356
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 148
    • Height (in): 0.1
    • Inside Diameter (in): 2.74
    • Length (in): 4.5
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 350
    challenger
    65 65B

    wheel-type loader
    938K 924G 930G 924GZ 924HZ 928G 928HZ 924H 930H 990 II 924K 930K 928H

    engine - generator set
    3306 3408B 3408C 3408

    engine - truck
    C13 3406B C9 3306B C15 3306

    petroleum products
    CX31-C13I TH31-E61 TH35-C15T CX31-C11I TH35-E81 CX31-P600 TH31-C9T TH35-C13T

    engine - industrial
    3406B 3306 3408 3408B

    articulated dump truck
    735 740 735 OEM

    mini hydraulic excavator
    302.5

    motor grader
    163H 143H 14G 120H 16H 135H 12H 160H 140H 14H

    wheeled excavator
    W345B II

    backhoe loader
    450E

    wheel dozer
    844

    integrated toolcarrier
    IT28G

    excavator
    235B 345B II MH

    marine products
    3056

    wheel tractor-scraper
    627E 637E 613G 621E 621S

    track-type tractor
    8SU D7H 57 D8N 7 7S 57H D7G 8 8U 7A 8A 7U 7SU

    oem solutions
    CX31 CX35