129-5223: Spring
+ / - Hover over image to Zoom
Other Views

    129-5223: Spring

    Part Number: 129-5223
    Brand: Cat
    Retrieving Price.....
    Save to List

    COMPRESSION SPRING

    Description:
    Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.
    Attributes:
    • Springs meet or exceed current standards and material grades.
    • RoHS compliant
    • Performance-based
    Application:
    • Machine and workshop applications

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: phos/oil
    • Material Description: Steel
    • Notes: Solid Length: 54.21, Free length: 97.97, Assembled Length: 77.02, Load at Assembled Length: 128.6, Total Coils: 24.3, Spring Rate NMM: 6.14
    • Wire Diameter - C (in): 2.03
    pipelayer
    572R 572R II

    track-type tractor
    D6R D6R II D7R II D7R D8R II