247-8302: Rivet
+ / - Hover over image to Zoom
Other Views

    247-8302: Rivet

    Part Number: 247-8302
    Brand: Cat
    Retrieving Price.....
    Save to List

    RIVET

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    •Cat Rivets are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat rivets form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Type: Closed
    • Notes: Maximum Grip Length: 9.5, Shank Material: Aluminum, Mandrel Material: Steel
    wheel-type loader
    980G II 980H

    off-highway truck
    770G 772G 772 770 772G OEM 770G OEM

    articulated dump truck
    740 735C 730 725 730C 740B 740C 735 735B 735 OEM 730C2 EJ 745C 725C

    wheel tractor-scraper
    631G 627G 657G 623G 637G 621G 613G