9M-5732: Rivet-Pop
+ / - Hover over image to Zoom
Other Views

    9M-5732: Rivet-Pop

    Part Number: 9M-5732
    Brand: Cat
    Retrieving Price.....
    Save to List

    RIVET POP

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    •Cat Rivets are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat rivets form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Body Diameter - B (in): 3/16
    • Coating: ZINC
    • Grip Length - A (in): 1/4 - 3/8
    • Head Type: Open
    • Notes: Maximum Grip Length: 9.525, Shank Material: Steel, Mandrel Material: Steel
    • Rivet Type: Blind
    wheel-type loader
    970F 936 950F 994D 950 966E 980C 966F II 926 G936 966C 966F 950F II 916 980F II 930 980F 950B 980B G926 930T 938F 936E 960F 926E 928F 950B/950E 924F 910 918F 992C 920 936F 950E 930R 966R 992G 910E 988 990 II 950K G910 962K 966D 994 G916 988F 992D 988B 910F 990 988F II 990H

    challenger
    65C 45 55 65 65D 85E 95E 65B 70C 35 75E 65E

    engine - generator set
    3304B 3406C 3306B G3406 3306 3406B XQG135 3304 G3306 3406 G3306B

    wheel-type skidder
    525C 508 518 528 528B 535B 518C 120C 530B 535C 545 525B 515 545C 525 FB518

    off-highway truck
    769D 793D 769 797B 777 777E 777F 771D 777B 773GC 777G 776 789 773F 773B 775G OEM 772 768C 773G LRC 777D 769C 789B 771C 773 768B 775G 785B 775B 775F 776C 776D 793 MT4400D AC 772B 793C 784B 769B 777C 785 773G OEM 776B 793B 775G LRC 773G

    engine - machine
    3304

    track-type loader
    931C 931B 973 955L 955K 951C 951B 963 941 977K 953 977 931C II 977L 931 935C 941B 953D 963K 983 933 935C II 983B 953K 951 935B 943

    engine - industrial
    3406B 3304 3306 D330C 3406C G3304B G3304 3304B D333C G3306 C-16 3306B 3406 C-15 G3306B C15 SR4 G3406

    motor grader
    130G 140 140H 12G 160K 14G 140K 140G 140B 120G 16G 135H 163H NA 140 GC 160H ES 14E 120H ES 160H NA 14H 12H 140H NA 120H NA 120 160H 120K 120B 120H 12F 12H ES 140K 2 16H NA 120K 2 140H ES 12H NA 12K 160G 14H NA 135H NA 143H

    wheeled excavator
    W345B II W345C MH M330D

    material handler
    MH3295

    paving compactor
    CB1.7 CB1.8 CB-434 CS-643 CB-14 CP-643 CP-653 CS-653

    underground articulated truck
    AD60 AD55B

    excavator
    245 336D LN 330D L 245B 345D 312D2 330D MH 215 314E CR 352F 350-A 329E L 336 336F LN 336E 345D L 349E 311F LRR E300 235 345C 324E L 365B II 345B L 365C 336F L 336D L 374F 320E L 345B II 326F 336D2 XE 319D L 336D2 L 231D 336F LN XE 374F L 349F LXE 225 349D2 L 312D L 313D2 349E L VG 313F L 323F 374D L 352F-VG 330F 323E L 315F LCR 312D2 L 349D2 385C 315D L 385C FS 336D2 L XE 340F L LRE 336D2 GC 225D 568 FM 320E 330D FM 235D 365C L 235B E240 319D LN 336 GC 318C 345B II MH 349F L 336F 340D2 L 312D2 GC 385B 336E HVG 219 320B 340 318E L 329E 336E L 390F L 365B 320B L 316F L 312D 330F OEM EL240 329E LN 350-A L 349 349D L 336D 336E LH 365B L 313D2 GC 336E LNH 336D2 352F XE VG 313F LGC 390D 349F 345C L 345D L VG 5130B 330D 340F 385C L 225B 314D CR 320B N 323F SA 349E L HVG 326F LN 330F L 325F LCR 320E RR 313D2 LGP 5090B 235C 313F GC 215D 323F OEM 320E LRR 330D LN 313F EL300B 349D 336F L XE 330FMHPU 313D 229D 340F L UHD 323E SA 5130 323F LN 215C 345C MH 319C 314D LCR 340D L 385C L MH 345B 311D LRR 326F L 245D 316E L 314E LCR 312F GC 336D2 LXE 352F OEM 349E L 352 318D L 568 FM LL 229 319D 312F 365C L MH 5230B 323E LN 390D L 352FMHPU 336F XE 336F LNXE E300B 390F 330F LN 350 L 215B 320B S 320E LN 219D 336E LN 336FMHPU 336E H EL300 345 GC 318F L 329F L 5230 325F 558 324E 324E LN 314F CR

    wheel tractor-scraper
    637 631E 637D 651B 623F 627 627E 611 623B 637E 623E 657E 631G 627B 615C 623G 633D 641B 621G 631D 613C II 621 637G 621E 633E 621B 627G 613C 627F 657G 639D 621F 637B 613G 621S 657B 615C II 651E 633E II 621R

    earthmoving compactor
    825 815 816 825C 836 816B 826C 815B

    generator
    SR4

    engine - truck
    G3306 3306 3306B 3306C 1673C

    petroleum products
    G3306B TH35-E81 TH35-C15I C15 CX31-C15I CX31-P600

    forest products
    345C 558 227 548 TK1051

    track-type skidder
    125C 527 517 D4HTSK III 54H 120C D4HTSK II 4P

    backhoe loader
    430F 422F 432F 428F 420F 416F

    wheel dozer
    824S 834U 834S 814 854G 834B 834 824B 824C 844H 814B 844 824

    pipelayer
    571G 561C 572G 561D 571F 572F 589

    integrated toolcarrier
    IT14F IT18B IT28F IT12B IT12 IT24F IT18F IT18 IT28B

    marine products
    3306B D333C 3306 3304B D330C 3304

    track-type tractor
    D7H D6R 56 D6H D7G 58 D5B 8SU D11N 6S D11T D4H 4P D6R II 58L 3P D3B 7SU 163 6SU 153 D4D D3C D6D 7A D4C 4A 55 D6G SR D5 8A 3S D6C 9U 9C D5K2 LGP D4K2 LGP D3C III 59 53 D6H XL D4E D3 D6H XR 4S 8 6 10 D10N 7 6A D6E D6N D3C II 7U 143 11 9 D4C II 3 D5H 9S 57H D11R D3K LGP D3K XL D4H III D5K2 XL D7F D4H XL 8S 8U D4K XL D4B 4 5 D4E SR 7S D3K2 XL 56H D10R 57 D3K2 LGP D5C D6H II D5R2 D5K XL D6N LGP 5A D5K LGP 11U 140 D10T2 11SU D9L 5S D4K2 XL D6G D5C PAT 10SU 10U D6N XL D8N D4K LGP D6D SR D6F SR 59N 5A PAT D8L 141 54 D5C PATLGP D10T 59L

    load, haul, dump
    R1300G R2900G R1300