7X-0584: WASHER-HARD
+ / - Hover over image to Zoom
Other Views

    7X-0584: WASHER-HARD

    Part Number: 7X-0584
    Brand: Cat
    Retrieving Price.....
    Save to List

    Flat Washer

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Fits Bolt Sizes (in): 1/2
    • Hardened: Yes
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Washer Type: Flat Washer
    wheel-type loader
    966M XE 966C 980M 936E 988H 910F 980L 972M XE 972G II 966F 992K 988F II 986K 972M 966D 950F 970F 916 994H 950L 966E 950E 936F 980F II 993K 966F II 962L 960F 950F II 988F 972L 950B 966L 966M 950G II 994F 986H 982M 980C G916 G936 990K 936 966R 980F 988G 910E 950B/950E 988B 966G II 962G II

    engine - generator set
    3516 C2.2 C3.4B XQ35 3512B 3516C 3512 3508 C9.3 3516B

    wheel-type skidder
    518 528 535B 525B 518C 528B 515 545 120C 530B 525

    off-highway truck
    768C 777E 775G 793C 793D 773GC 772B 777C 769C 775G OEM 785C 773B 777B 775B 789C 793 773G LRC 793F 769D 784B 777 784C 777D MT4400D AC 789B 773E 773G OEM 794 AC 773D 776D 789D 771C 775D 785D 793B 785G 773G 775G LRC 797F 771D 776C 797B

    track-type loader
    931C 931C II 953C 935C 931B 931 939 935C II 939C 933C 933 935B

    engine - industrial
    C-9 C13 C18 C15 C13B 3126B C11 C3.4

    articulated dump truck
    735C 725 745 745C 730 740 740C 740 GC

    mini hydraulic excavator
    307E2 309 310 307E 308E2 308E

    motor grader
    120 18M3 12M 3 AWD 16M3 140M 3 AWD 24M 160M 3 160M 3 AWD 120L 12M 3 24 140M 3

    wheeled excavator
    M314F M317D2 M318F M316D M315D2 M313D M315D M316F

    paving compactor
    CB1.8 CB1.7

    drill
    MD6250 MD6310

    excavator
    313D2 320D2 340F 336E L 336F 320E L 323F L 352F 326F L 330F 350-A 336D2 L 323F SA 340 330F L 340F L UHD 336 GC 320D2 L 330 GC 349D L 324E L 329E L 349D2 L 349F 340F L LRE 336F L 323F 349 323F LN 349E L 336E LH 349E L VG 336F L XE 320D2 GC 336D2 XE 312B L 320E LN 324E LN 336E LNH 326F 330 345D L 352F XE VG 318F L 349D2 336E 538 323 320 320E 320F L 349D 320 GC 229 336 330F LN 336E HVG 336F XE 318D2 313D2 GC 325F LCR 225B 340D2 L 225D 335F 318D2 L 329E 349E 336F LNXE 352 336D2 L XE 336F LN XE 345D 323E SA 568 FM 323D2 L 316F L 350-A L 336FMHPU 349F L 323F OEM M315F 568 FM LL 336D L 323D3 352F-VG 323E L 345 GC 323E LN 336F LN 336D2 349F LXE 312B 326D2 335F LCR 336E LN 231D 325D L 330D2 L 336D2 GC 336E H 329E LN 324E 329F L 326F LN

    wheel tractor-scraper
    637E 621G 633E II 621F 623H 623F 627G 623G 631E 637K 621K OEM 627H 631G 637G 627E 623E 627F 631K 621H 623K LRC 621K 623K 627K LRC 627K

    earthmoving compactor
    816K 816F 815K 816B 836 815F 815B 816F II 825C 815F II

    generator
    WEG SR4B

    retrofit aftertreatment
    SCR

    engine - truck
    C15 C13 C-18 C11

    petroleum products
    CX38-P800 C15 3512B CX35-P800 TH35-C15I CX31-C18I TH31-E61 3512C CX31-P600 CX31-C13I CX38-P892 TH35-E81 CX31-C15I CX35-C18I C11 C18 TH35-C11I TH31-C9T CX31-C11I C13 TH48-E80 TH35-C13I

    work tool
    PIN GRAB

    cold planer
    PM825 PM622 PM620 PM820 PM822

    forest products
    586C 548 558 2864C

    track-type skidder
    120C 125C

    backhoe loader
    416F 420F 416F2 416E 440 420F2 415F2 430F 426 F2

    skid steer loader
    232D 239D 239D3 249D 226D 232D3 226D3 249D3 239DR

    wheel dozer
    814K 834U 844K 854K 814F 814F II 834B 834S 814B

    asphalt paver
    AS3143 AP355F AP-300D AP300F AP-255E

    integrated toolcarrier
    IT18 IT18B

    pipelayer
    PL72 PL83 PL87 PL61 583T

    marine products
    3508B 3512C 3508 3516B 3512B 3516C 3508C 3512 C175-16 C18 C8.7 3516 C9.3

    track-type tractor
    D5K2 XL D10R D6T XW D6R III D5C III D6D D6T D6G2 XL D6R D7R D7G2 D3G D5K2 LGP D4K2 LGP D4G D8T D8R D5K XL D7R II D6R II D6D SR D3C III D5G D5H 5P D9T D6N D4C D5R LGP D6G2 LGP D3K2 LGP D7E D4C III D3 5S D6M D8R II 5A D6T XL D4C II D3C D3C II D5C PATLGP D6T LGP D3K2 XL 5A PAT D7G D11T D11R D7E LGP 3 D10T2 D5C 4P D5K LGP D6G 53 D3K LGP D3K XL D7H 55 5 D6E D4K2 XL D6R LGP D4K LGP 153 D5B D5R2 D4K XL D5H XL D5C PAT 163 D5E D10T D5R XL D6R XL D6E SR

    expanded mining products
    6015B 6020B HRS1220

    load, haul, dump
    R1700K R2900G R2900

    oem solutions
    CAT WDS