7X-3391: Flat Washer, Zinc Flake
+ / - Hover over image to Zoom
Other Views

    7X-3391: Flat Washer, Zinc Flake

    Part Number: 7X-3391
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch/Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Fits Bolt Sizes (in): 1/2
    • Hardened: Yes
    • Washer Type: Flat Washer
    earthmoving compactor
    826K 816K

    wheel-type loader
    962M 992K 962G II 962G 993K 950H 972H 962M Z 966L 966H 950M 982M 994D 980M 962L 980H 950G 938G 980K 962H 950L 980K HLG 950G II 966K 980L 990K 972K 950K 972M 994H 994F 994K 962K 972L 966M 930K 962 950M Z 966K XE 994

    engine - generator set
    3406C C32 3512B 3516B 3208 3512C XQP30 3406B 3512 XQP60 C15 3516 XQP100 XQC1600

    petroleum products
    3512C CX31-C15I C18 CX48-P2300 C11 TH35-C15I CX31-P600 C15 CX31-C13I CX35-P800 3512B TH35-C11I TH48-E80 3512 TH35-C13I TH35-E81 C13 3512E C32 CX31-C11I

    off-highway truck
    795F XQ 793D 793C 777G 770G OEM 793F OEM 773G OEM 777F 773F 773G LRC 785C 789C 773D 770G 785D 775F 773E 777E 794 AC 777D 775G OEM 775G 793F 789D 793F CMD 795F AC 797F 797B 793F XQ 772G 777B 775B 797 796 AC 773G 798 AC 773B 772G OEM 784C 775G LRC 785G

    engine - industrial
    3406B 3406C 3512C SPF343C C18 3406 C11 G3406 C13B 3512B SPF743 C9.3B 3512 3516B C4.4 C13 C15

    track-type loader
    973 931C 963D 973D 953K 931C II 931 963K 935C 935C II

    mini hydraulic excavator
    304E2 301.7D 309 305E2 308E2 CR 308E CR 308 308C 307C 304.5E2 308D 307E2 302.4D 303.5E2 301.7D CR 310 308.5 303E CR 307.5 308E2CR 305.5E2 307D 302.7D 302.2D 308E

    forest products
    TK722 1190 TK721 1190T TK1051 521 522 1290T 1090 511 TK732 TK711 532

    motor grader
    120M 2 140 160M 3 AWD 160M 3 120M 140M 3 AWD 160M 2 14M-3 12M 2 24 140M 2 12M 3 120 18M3 12M 3 AWD 16M3 140M 3 16M 120L 24M 14M3

    wheeled excavator
    W345B II

    paving compactor
    CB2.9 CC2.6 CB2.5 CB2.7

    backhoe loader
    434F 428F 444F 430F 420F 416F 432F

    wheel dozer
    854K 854G

    integrated toolcarrier
    IT38G IT62G IT62G II

    excavator
    568 FM LL 345B II MH 365C 320D2 FM 345B II 374D L 365C L MH 365C L M317F 538 325D FM 225B 328D LCR 225D 5130B 5130 229D 320D FM 5230 568 FM 229 324D FM 5230B 321C 231D 324D FM LL 345C M315F

    drill
    MD6250

    pipelayer
    PL72 PL61 583T PL83

    marine products
    3512B 3516E 3516C 3406C 3512C

    wheel tractor-scraper
    627H 637K 657G 627K 621K 621H 627K LRC

    expanded mining products
    6020B

    track-type tractor
    D6 D6H XR D6N XL D6H D6T XW D6K2 XL D6T D6R II D6N D9R D6R III D6T LGP D6K 6A 8 D6R 6S D6K XL D6K2 LGP 6SU D5R LGP D6K2 D6N LGP D7E D6H XL D5R XL D6K LGP 6 8SU D8T D6T XL PAT 8U D11T D8R 56H D8R II D6H II D10T D8N D6R LGP D9T D6T LGPPAT D11R 8A D6T XL D6R XL 56 D7E LGP D6 XE 57H 3 D10R D6T XW PAT 53 D3 D6R STD

    load, haul, dump
    R1700K R2900

    oem solutions
    CAT WDS