8T-4226: WASHER
+ / - Hover over image to Zoom
Other Views

    8T-4226: WASHER

    Part Number: 8T-4226
    Brand: Cat
    Retrieving Price.....
    Save to List

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Hardened: Yes
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Washer Type: Flat Washer
    engineer support tractor
    C18 30/30 DEUCE

    challenger
    85E 65D 75 75C 65B 65C 65 95E 75D 70C 85D 75E 65E 85C

    wheel-type loader
    980M 980C 972M 914K 962L 950M 938M 966K 962G 938F 980L 906H2 980K HLG 924G 966M 928G 972K 950H 982M 972M XE 966F II 930H 988G 966G II 972G II 938K 972G 966H 993K 962 962K 906M 962G II 962H 980G 950G 910K 988K 980H 950K 908K 972H 938G II 924H 938H 986H 972L 962M 924K 918F 926M 988H 924GZ 914G 988K XE 992K 924HZ 924F 907H 930G 920K 966M XE 907M 928HZ 938G 990K 950G II 966K XE 966G 910E 914G2 990 II 930K 914M 907H2 930M 992G 908H 986K 990 918M 962M Z 908M 950L 950M Z 980K 980G II 906H 994K 910M 910F 966L 966D 908H2 980F 928H 966E 907K 966F 990H 906K

    engine - generator set
    PM3516 XQ425 3512B C32 G3516 3512 G3516B C175-16 3512C G3512 G3520C PM3512 PM3412 G3516C G3520E 3406C 3208 CG137-12 XQG135 3304 G3520B 3508 3516B 3406B G3508 3516E 3306 3412C 3412 3304B G3512E 3456 G3412 C15 3508B 3306B PMG3516 C13 XQ375 G3516E C13 XQ350 C27 3516 G3306 3408C 3516C 3408 3508C C175-20 PM3508 PP3516 C18 XQG400 PM3456 C9 G3516H 3408B

    wheel-type skidder
    535D 545D 525D 555D

    off-highway truck
    775D 793C 777G 785D 773E 797B 798 AC 793F 793F OEM 789C 794 AC 793F CMD 785B 785C 775E 797F 773D 772G 770G OEM 797 789D 784C 793F XQ 773GC 795F XQ 770G 793D 789B 789 793F AC 785 795F AC 772G OEM 785G 796 AC

    engine - industrial
    3412 C18 3516B 3512B C13 G3512 SPF743 C15 C32 C9.3 G3508 G3516 3512 C11 3512C 3508B G3408B C9.3B D330C C9 G3516C G3412 G3516E 3406 G3408 3126B SPF343C C13B SR4 D333C 3304 G3406 G3306 3306 G3512E C27

    track-type loader
    953D 973C 963K 953C 963D 973D 933 953K 973 963C 939

    articulated dump truck
    735 730C D400E II D400D 735B 745 740B D25D 745C D350E II 740 GC 725C 730 735C D40D 725C2 740 730C2 EJ D250E 740C D300D 730C2 D250E II D300E D350E D30D D400E 735 OEM D300E II D350D

    mini hydraulic excavator
    305.5D 307B 305.5E2 CR 305E 303 305.5E 304.5 307C 303.5E2 CR 305E2 CR 303.5D 305C CR 304E2 CR 304D CR 307D 301.8 303.5E 303E CR 304E 305.5 304 308D 305 303.5 308C 301.5 303.5C 303C CR 305E2 305.5E2 306 304E2 304C CR 303.5E2 305D CR 304.5E2 301.6 303ECR

    road reclaimer
    RM500B RM-300 RM-500 RM-350B

    motor grader
    12H NA 16M 130G 120M 140H NA 12G 160K 12H 120H 14M 140M 2 160H 120G 16M3 120H NA 160H NA 140H ES 120K 2 12M 2 24 16H NA 135H NA 120H ES 160M 120M 2 140M 143H 140M 3 AWD 12M 160M 2 140H 24M 12M 3 160H ES 160M 3 AWD 18M3 163H NA 12K 14L 16G 135H 120 14H NA 12M 3 AWD 140M 3 163H 140K 140K 2 120K 140G 16H 140 GC 140 14H 12H ES 120L 160M 3 14M-3 14M3 14G 160G

    material handler
    M325D L MH MH3037 M325D MH

    wheeled excavator
    M318D M324D2 MH M316F M313C M316D W345B II M318D MH M318C MH M322C M315C M318C M313D W345C MH M316C M322D M320F M318F M315D M315D2 M320D2 M325C MH M322D2 M322D MH M325B M314F M317D2 W330B M330D M322D2 MH

    paving compactor
    CS-34 CS-583C CB-535B CS-583D CS-533C CS44B CP44B CB-534B CW-16 CP-44B CB-634C CP-433C CS-563D CS-531C CS-533D CS-431C CW12 CP-563C CB-434B CB1.8 CS-323C CP-533C CP-563D CS-573D CB-634 CS-563C CS-433C CS-573C PF-290B CB-534C PS-300B PF-300B PS-200B CS-44B CB-434C CB1.7 CP-533D CB-14 CS-44 CP-44 CP-323C PS-360C PS-150C PS-360B CCS7 CP-34 PS-150B CB-14B CB-634D CW-14 CS-531D

    drill
    MD6250 MD6310 MD6200

    excavator
    323D2 L 323 312B 321B 538 324E L 317-A 326F LN 336F 320E LRR 323D L 336D L 568 FM 336FMHPU 330D L 320C 313D2 329D2 345C L 325D L 323F SA 336E 312D 320D2 345C 318D2 326D2 340 345B II 325C 312B L 311B 320B FM LL 349D 311D LRR 558 320D 330D 349D2 L 330D2 345B L 349 313F L 336D2 L 312D L 320D L 336F LN 340F 320E RR 318C 349E L 325D 345C MH 320D FM 352F XE VG 315D L 313B 320D2 FM 349D L 330F 320D3 330B L 313F LGC M317F 336E H 330C 323F OEM 318B 320-A L 330D LN 320E 330D FM 320D2 L 322C FM 312F GC 336D LN 329E L 349F L 311C 325B L 329D L 336 320 311F LRR 318B N 318D2 L 336F L XE 318F L 323F 325B 324D 315B 326D2 L 324D FM 307-A 320D RR 323E L 315C 349D2 325C FM 322 LN 336F LN XE 320B 330C FM 320-A N 319D LN 312D2 GC 323D LN 320E L 312D2 L 320D LRR 336D2 XE 320B LU 345D L 340D2 L 323D2 321C 325-A L 323F L 330B 321D LCR 329F L 314E LCR 336E LNH 336D2 335F 330 345B 324D L 320B LL 325B LN 323D S 319D 330FMHPU 330-A 313D 322C 352F-VG 330D2 L 320D LN 336D 352F 322 L 320C FM 322B 322-A LN 336D2 L XE M325D MH 325C L 311-A 320D2 GC 330C L 330D MH 330C MH 329E LN 349E 313D2 LGP 329D2 L 312D2 316F L 312C 312F 330-A L 326F 336F L 319D L M325D L MH 312E 313D2 GC 323D SA 322-A L 336 GC 322B L 336F XE 325D FM 318E L 328D LCR 326D L 329D 320-A 352 312-A 317-A N 336E L 320C L 314D CR 320B S 320 L 330F LN 320D GC 314C 315B L 320 GC 320B L 314E CR 316E L 320D FM RR 313F GC 349F LXE 324D LN 345D L VG 312E L 349E L VG 315B FM L 325 L 315-A 322B LN 329E 325-A 326F L 317B LN 320F L 336E LH 352FMHPU 314D LCR 340F L LRE 318D L 323E LN 323F LN 320N 317B L 330 GC 349F 345D 330 LN 320E LN 323D3 335F LCR 325-A FM L 330-A LN 317 N 336F LNXE 340F L UHD 320B N 336D2 LXE 312C L 336E HVG 329D LN 345B II MH 336D2 GC 324E 315-A L 313F 324D FM LL 320B U 345 GC 320-A S 322-A 340D L 330F L 330F OEM 349E L HVG M318F 352F OEM 336E LN 568 FM LL 325D FM LL 325D MH 322-A N 323E SA 330B LN 319C 330C LN 330 L 322N 315F LCR 324E LN M315F 323D

    wheel tractor-scraper
    621K 623H 637E 631G 621H 621G 613G 627H 633E II 631E 627K LRC 621K OEM 657G 637D 637K 637G 657E 627G 631K 651E 631D 623K 623G 633D 627K 623K LRC

    earthmoving compactor
    825K 836G 816K 826K 836K 815K 825C 826C 825G II 826H 825H 836H 815F 815F II 816F II 816F 826G II

    generator
    SR4 SR4B SR4BHV WEG

    engine - truck
    3126E 3208 3126 C7 C9

    petroleum products
    3512C CX31-P600 C27 TH31-C9I CX48-P2300 3516B CX31-C18I TH31-E61 C9 CX31-C9I CX35-P800 3512B TH48-E70 C18 3512E CX31-C13I TH35-E81 CX31-C15I TH35-C11I 3516C TH35-C13I C15 G3306B TH31-C9P CX38-P892 C32 TH48 CX31-C11I TH35-C15I CX35-C18I TH48-E80 CX38-P800 2016

    work tool
    BA22 BP25 LR15 LR18B LR15B BA30 BP22 BP118C BA25 LR18 BP115C

    cold planer
    PM622 PM313 PM310 PM312 PM820 PR-450C PM825 PM-565 PM-465 PM822 PM-201 PM620 PM-565B

    forest products
    2484C 559C 579C 558 2484D 559D 563D 345C 2384C 579D 2670D 548 521B 322C 2384D 522B 573D 2570D 521 522

    track-type skidder
    527 517

    backhoe loader
    416 430F2 444F2 427F2 450F 434F2 416F2 420F2 428 438 426 428F2 415F2 436 432F2 422F2

    skid steer loader
    259D3 257B 279D3 257 236D 259D 232D 226D3 2236D3 242D3 272D2 289D 279D 232 262D 232B 246D 247B 297D2 272D 236D3 239D 257D3 289D3 247 246D3 249D3 262D3 226 299D2 XHP 287D 277D 297D XHP 232D3 299D2 299D XHP 242B 299D3XHP 242D 216 262 D3 242 299DR 236DR 226B 242DR 272D2 XHP 249D 257D 299D 299D3 XE 226D 216B 272D XHP 299DR XE 239DR 239D3 272D3 297D 299D3 297D2 XHP 272D3XHP

    wheel dozer
    844K 834H 824G II 814K 854K 824K 844 834K 834G 814F 814F II 844H 854G 824C 824H

    asphalt paver
    AP600F AP655F BG500E AP-500E SE50 V SE60 V XW AP-1000F AP500F AP555F SE60 VT XW BG555E SE60VT XW AP655F L SE50 VT AP-555E SE60 V AP-1055F

    integrated toolcarrier
    IT14G IT28G IT12B IT38G II IT24F IT38F IT62H IT38H IT18F IT14B IT38G IT62G II IT62G IT14G2 IT14F

    pipelayer
    PL83 PL72 561N PL87 587T 583T 572R II PL61

    marine products
    3516 3512B 3406C 3306B 3512 3408C C18 3508 3412C 3304B

    expanded mining products
    6020B HRS1220 6015B

    track-type tractor
    D6H II D6T D6R III D8R D11T D8R II D6N D5N D9R D7E D6H D6H XR D7R II D6T LGPPAT D6T XW D5R LGP D6T LGP D10R D6T XW PAT D8T D6N LGP D7H D7R D6K D8N D9T 9 D6R D7E LGP D6T XL D10T2 D5R2 D6N OEM D11R D6R LGP D6R XL D7R LGP D6R STD D7R XR D6K XL D9N 9SU D6T XL PAT D5R XL D10N D10T D6N XL 59L 59N D6K LGP 58L 9U

    load, haul, dump
    R1600G R1700 II R1600H

    oem solutions
    CAT WDS