4M-8478: Machine Screw
+ / - Hover over image to Zoom
Other Views

    4M-8478: Machine Screw

    Part Number: 4M-8478
    Brand: Cat
    Retrieving Price.....
    Save to List

    Machine radio accessories

    High quality accessories, installation kits, adaptors, and converters for Cat machine radios

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    engineer support tractor
    DEUCE 30/30

    earthmoving compactor
    825B 826B

    motor grader
    120 140 12F 14E 16 12E

    wheel-type loader
    988 980

    engine - generator set
    3160 3150 3145

    wheel dozer
    834 824B 824

    off-highway truck
    772 776B 769 768B 768C 769B 772B 777 773B 776C 777B 769C 777C 771C 773 776 775B

    pipelayer
    561B 594 583R 589 578 583H

    marine products
    D397D D353C D343 D353D D342 D342C D353E

    track-type loader
    977H 955K 977K 977A 955H

    engine - industrial
    3160 D342 D353E G398 D379 D342C D379B D398 D353D D398B D353C D343 D320A G379A G342C G379

    wheel tractor-scraper
    641 621E 627E 623F 651 621 637E 631E 621S 657 623E

    track-type tractor
    D8H D9E D9G D4D

    road reclaimer
    RM-350B RM-350 SM-350