374-0428: Coupler-Quick
+ / - Hover over image to Zoom
Other Views

    374-0428: Coupler-Quick

    Part Number: 374-0428
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Quick Disconnect Coupler (Female)

    Description:
    Cat quick disconnect couplers are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each quick disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Steel coupling
    • Coupler Type: Female
    • Coupler Interchange: Flat face
    • Thread Diameter: 1/2 in (female)
    • Hex size: 30 mm

    Application:
    Quick disconnect couplers allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 2.75
    • Material Description: Steel
    mini hydraulic excavator
    301.7D 300.9D 301.7D CR 301.4C 302.7D