461-0943: T-Shirt
+ / - Hover over image to Zoom
Other Views

    461-0943: T-Shirt

    Part Number: 461-0943
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Short sleeved T-Shirt (Orange) (L)

    Description:
    Cat Hi-Visible orange short-sleeved T-shirt with highly reflective properties.

    Attributes:
    • L size high visibility safety vest
    • 3M Scotchlite reflective stripes
    • Moisture wicking

    Warning: This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Polyester
    • Overall Length (in): 14
    • Overall Width (in): 11.5
    • Standard Color: High Visibility Orange
    • Thickness (in): 0.05
    We currently do not have any equipment model information for this part.