4C-3761: Regular Duty, Standard Throat C-Clamps
+ / - Hover over image to Zoom
Other Views

    4C-3761: Regular Duty, Standard Throat C-Clamps

    Part Number: 4C-3761
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Capacity (in): 1 1/8 - 12
    • Minimum Proof Test (lbs): 8.0
    • Spindle Diameter (in): 3/4
    • Throat Depth (in): 7/8
    We currently do not have any equipment model information for this part.