197-8419: Gasket
+ / - Hover over image to Zoom
Other Views

    197-8419: Gasket

    Part Number: 197-8419
    Brand: Cat
    Retrieving Price.....

    Turbocharger Oil Line Gasket

    Description:

    • Oil line gaskets are important components of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 4.5
    • Length (mm): 114.3
    • Overall Length (mm): 75
    • Overall Width (mm): 34
    • Width (mm): 101.6
    telehandler
    TH407C, TH514C, TH336C, TH337C, TH406C, TH220B, TH417C, TH414C

    wheel tractor-scraper
    627G, 631K, 637D, 637K, 621K OEM 637E, 627H, 623H, 627K LRC 621K, 621H, 637G, 627K, 623K LRC 623K

    pipelayer
    PL61, PL87, PL72, PL83, 561N

    underground articulated truck
    AD22, AD60, AD55B

    engine - generator set
    C18, C27, C4.4XQ100 CG137-08 C7.1, 3516C, C13, C9, C4.4, C15, C9 GEN SET C13 XQ375 C-12, XQ425, C18 I6 C13 XQ350 C13GENSET 3126B, XQ230

    forest products
    559D, 579D, 2570C, 2384D, 2670D, TK711, 541, TK721, 563C, 541 2 521, 573C, 522, 2570D, 2670C, 584HD, 2391, 573D, 2491, 511, 2390, 586C, 563D, 522B, 521B, TK751, 552, 345C, 322C, 2864C, TK741, 2484D, TK752, 573, TK732, 2290, 552 2 551, TK722, 558 532, 584, TK1051, 2590

    wheel-type skidder
    545C, 535D, 525D, 535C, 525C, 555D, 545D

    expanded mining products
    6015B, MD5150C, 6015 FS 6015, MD5125, 6020B

    track excavators
    328DLCR

    off-highway truck
    773G OEM 770G, 777G, 775G, 775G OEM 772G OEM 770G OEM 772G, 773G

    vibratory single drum smooth
    CS66B, CS64B

    cold planer
    PM310, PM822, PM620, PM312, PM313, PM825, PM820, PM-102, PM622

    track-type tractor
    D6T XW PAT D5N D6R III D6N, D6R, D8T, D6T XL PAT D6K2 LGP D6T XL D6R II D10T2, D6T XW D6T, D7E, D6T LGPPAT D8R II D7R LGP D6R LGP D11T, D6K2, D7R, D8N, D6K2 XL D6T LGP D6R STD D7E LGP D6R XL D7R XR D9T

    engine - machine
    C-12

    track-type loader
    973D, 963C, 963K, 973C, 973, 953C

    petroleum products
    C9, C27, TH35-E81 C18, C15, TH31-C9I TH31-C9P CX35-C18I 3126B, CX31-P600 TH35-C11I TH31-E61 C32, C7, CX31-C13I CX31-C9I TH35-C13I C13, CX38-P800 TH35-C13T C11, TH31-C9T CX35-P800 TH35-C15T CX31-C18I CX31-C11I CX38-P892

    paving compactor
    CP-74B CS-78B CS-76B CS-56B CS-66B CP-68B CS-74B CP-56B CS-64B CS-68B

    motor grader
    140, 140M 3 AWD 140G, 140M 2 14M, 140K, 140M, 120M 2 160M 3 160M 2 12M 2 12K, 160M, 12H, 120K, 16M3, 160K, 160M 3 AWD 18M3, 12M 3 12M 3 AWD 140K 2 14M3, 14M-3 24, 140M 3 12M, 16M, 14L 120K 2

    wheel-type loader
    972H, 950K, 962M, 972M, 986K, 966M, 962H, 972L, 966H, 972K, 966M XE 980M, 950M, 992K, 988K XE 950G II 938G II 980K, 993K, 982M, 950H, 972M XE 962G II 924G, 990K, 950M Z 966K XE 980C, 966G II 962K, 924GZ, 966G, 950 GC 966D, 972G, 966F, 966F II 980L, 966K, 980F, 962M Z 988 XE 980K HLG 972G II 966E, 966L, 988K

    engine - industrial
    C4.4, C-12, C-9, C9, C18, 3126, C27, C-10, C7, C13, C7.1, C15, CG137-08 SPS342 C32, 3126B, 3176C, C9.3, C11, SPP101 SG137-08 SBF214 3196, C9.3B, CPT372 SUF557

    articulated dump truck
    730C2, 730C2 EJ 730C, 725, 735, 735C, 740 GC 730, 745 725C, 725C2, 740, 745C, 740C 735B, 740B

    engine - truck
    C9, C15, C-12, 3126E, C13, C-10, C7, C-9, C18, 3126B, C11, 3406E

    challenger
    85E, MT855, MTC865, 95E, MTC835, MT865, MT835, MT845, MTC845, MTC855, 75E

    asphalt paver
    AP655F, BG1000E, AP-1055F BG1055E, AP-1000F AP-1000E AP-1000D, AP-1055E AP-1055D, BG-2455D, AP600F, AP-755, BG-260D

    material handler
    MH3295, M325D L MH MH3037, M325D MH

    integrated toolcarrier
    IT38G II IT62H, IT62G II

    15 to 18 liter
    C18, C18 CKD, C15

    wheeled excavator
    W345B II M323F M330D M325C MH W345C MH M322D MH

    road reclaimer
    RM500B, RM-300

    wheel dozer
    844K, 854K, 8A4K 834K, 814F II 824K

    excavator
    329D L 325C, 349D2 L 345C, 349E, 325F 330F LN 330, 330C L 336E L 336 325D, 325D L 325C L 336D2 L 385C, 345C L 336D L 324D FM LL 336D, 345B II 336E, 324D FM M325D MH 329E, 349D2, 352F-VG 325C FM 330F L 324E L 345B, 330C FM 330C MH 390F L 322C, 330F, 558 349F LXE 330D MH 352F, 349E L VG 374F L 349F L 345B L 325F LCR 329D, 390F 336F L 349F, 330 GC 336F XE 336D2 L XE 330C, 330D L 340F, 336D2, 323F SA 336E LN 324D LN 324D L 329E L 324D, 336D LN 349D L 390D L M325D L MH 340F L UHD 320F L 330D, 352FMHPU 345D L 323F 345B II MH 568 FM LL 330D FM 345D, 365B L 345C MH 352F OEM 324E, 325D MH 336E LNH 365B II 336F L XE 349E L 352F XE VG 329E LN

    drill
    MD6250, MD6310

    earthmoving compactor
    825K, 816K, 815K, 815F II 836K, 826K, 816F II 815B