239-6807: Clamp As-V-B
+ / - Hover over image to Zoom
Other Views

    239-6807: Clamp As-V-B

    Part Number: 239-6807
    Brand: Cat
    Retrieving Price.....

    V-Band Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.75
    • Clamp Width (mm): 19.05
    • Gage Diameter (in): 4.13
    • Gage Diameter (mm): 104.8
    • Material: 1E1541E
    petroleum products
    TH31-C9T TH35-E81 TH35-C15T TH35-C13T TH31-E61

    engine - industrial
    C13

    engine - truck
    C15, C11, C13, C9

    off-highway truck
    797F