247-7133: Regulator-Te
+ / - Hover over image to Zoom
Other Views

    247-7133: Regulator-Te

    Part Number: 247-7133
    Brand: Cat
    Retrieving Price.....

    Coolant Temperature Regulator

    Description:

    • Coolant temperature regulators restrict the flow of coolant between engine blocks and radiators until engines reach operating temperatures

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.6
    • Height (mm): 91.4
    • Length (in): 2.8
    • Length (mm): 71.1
    • Width (mm): 71.1
    7 to 9 liter
    C9

    3500
    G3512H, G3508, G3516, G3516B, G3520E, G3516C, G3520

    pipelayer
    587R

    engine - generator set
    C18, 3616, 3612, 3608, 3606, G3516C, G3520B, G3512, G3516B, C13, G3512E, G3516H, 3456, G3406, C13GENSET G3520C, G3520E, G3516E, C9, G3412, C15, G3508, G3516, G3412C, G3520H, PM3456 PMG3516 3406E, XQG400, C-12, CG137-08 C18 I6 C9 GEN SET CG137-12, XQP300 C15 I6

    motor grader
    160H, 14H, 163H, 140H, 143H, 16H

    forest products
    586C

    10 to 13 liter
    C13

    engine - industrial
    C-12, C-9, 3406B, 3408, 3306, 3408B, G3520B, G3512B, G3516, SUF557 C-15, G3508, G3520J C15, C18, G3408, 3176C, C-16, CPT372 G3512, CG137-08 G3612, G3406, 3456, G3412, 3406E, C11, C9, G3512E, SG137-08 C13, 3176B, G3516B, G3516J, C-10, PMG3516 G3516C, G3408B, G3616, CG137-12, G3408C, G3508B, SBF214 3196

    expanded mining products
    MD5125, 6015, MD6290, MD5150C, 6015 FS MD5075, 6018

    engine - truck
    C13, C-12, 3406E, C-10, C16 C-18, C15, C-15, 3406C, 3176, 3408, 3406B, 1673C 3306, C-9, C18, C9, C11, 3306B, 3176B, C-16, 3408B, 3306C

    off-highway truck
    797B, 793C

    challenger
    85D, MT865, MT835, 65E, 85E, 95E, MT845, 75E, MTC865, 75C, MTC855, MTC845, MTC835, MT855, 85C, 75D

    cold planer
    PM620, PM820, PM825, PM622, PM822

    generator
    SR4, XQP500

    track-type tractor
    D7R II D9R, D10R

    15 to 18 liter
    C15

    engine - machine
    C-9, 3176C, C-12

    wheel dozer
    814F II

    petroleum products
    CX31-C11I C9, CX31-C13I CX35-P800 TH35-C15I C18, CX31-P600 C15, CX31-C9I TH31-E61 TH31-C9P C-15, TH35-E81 C11, TH48-E80 C13, CX31-C15I TH35-C13I TH35-C11I TH31-C9I

    off highway trucks
    797

    excavator
    336D L 330D L 330D, 336D, 336D2 L 336D2, 330D FM 340D L 330D MH 336D2 GC

    earthmoving compactor
    815F II 816F II