256-6453: Temperature Sensor
+ / - Hover over image to Zoom
Other Views

    256-6453: Temperature Sensor

    Part Number: 256-6453
    Brand: Cat
    Retrieving Price.....

    Cat® Low Temperature Sensor

    Description:
    Cat low temperature sensors use thermocouples and thermistors to sense temperature. Low temperature sensors are available as passive resistive output, thermocouple output or active PWM and analog outputs. The active temperature sensors must be powered by a regulated (5V or 8V) power supply.

    Attributes:
    • Better accuracy at low temperature
    • Available in various thread sizes, connector types and harness lengths

    Applications:
    • Low temperature sensors are used on machines and engines in air systems, fuel systems, engine oil systems, cooling systems, hydraulic systems etc.
    • Cat temperature sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 2-pin
    • Connector Type: 2 Pin Ampseal
    • Overall Length (in): 1.81
    • Overall Length (mm): 46
    • Sensor Type: Temperature
    • Thread Size (in): #8 (3/4-16)
    wheel tractor-scraper
    657E, 633D, 621H, 623H, 637E, 637D, 623B, 621K OEM 631K, 627K, 623K LRC 627E, 621K, 631G, 627G, 621B, 623G, 631E, 657G, 627H, 623F, 633E II 627F, 637G, 637K, 621E, 627K LRC 621G, 621F, 623K, 657B, 631D

    pipelayer
    PL72, 583T, PL87, PL83, 587T, PL61

    underground articulated truck
    AD55B, AD45B, AD60, AD22, AD30

    engine - generator set
    C18, C280-12, C27, 3516B, 3512C, C15, 3412C, C9.3, G3516H, C32, 3516E, C13GENSET C13 XQ375 3516C, G3516C, C9, C13, 3512B, 3412, XQ425, XQG400, XQG135 XQC1600, C280-16, G3512, CG137-12, C13 XQ350 G3520H, C18 I6 G3512H, C175-16, C15 I6 C9 GEN SET XQP300 C7.1, XQC1200 CG137-08

    mini hydraulic excavator
    301.6, 308, 301.5, 303.5E2 307.5 309, 303.5E2 CR 308.5 301.8, 310 302CR 301.7CR

    forest products
    558 573D, 563D, 586C, 2391, 548 511, 2864C, 2491, 551, 2290, 2590, 521B, 573C, 552, 2670C, 584HD, 521, 552 2 522, 345C, 2670D, 2390, 563C, 541 2 541, 2570D, 2570C, 522B, 584, 532

    wheel-type skidder
    555D, 545D, 525D, 535C, 535D, 545C, 525C

    expanded mining products
    6020B, MD5075, 6015B, MD6290, 6015 FS MD5125, 6015, 6018, MD5150C

    track excavators
    326FL, 328DLCR

    off-highway truck
    777G, 772G, 770G, 775G LRC 775G, 773G OEM 777D, 789D, 775F, 777C, MT4400D AC 773G LRC 773G, 793D, 797F, 772G OEM 775G OEM 777B, 770, 785G, 793F, 773F, 770G OEM 777E, 777F, 773E, 772

    oem solutions
    CX31, CX28, CX31-P300 CX35

    cold planer
    PM310, PM620, PM820, PM622, PM312, PM822, PM825, PM313, PM-200, PM-102, PM-201

    track-type tractor
    D6R III D11T, D6T XL D6T XL PAT D6T XW PAT D9T, D5K2 LGP D6K XL D8T, D8R D6T, D3K2 LGP D6R, D6N, D8N, D4K2 LGP D6N XL D10T2, D6K LGP D7E, D5N D6N OEM D6R XL D6T LGP D7R LGP D7R, D6R LGP D7E LGP D6K D5R2 D5K2 XL D6T XW D4K2 XL D6T LGPPAT D3K2 XL D5R XL D6N LGP D7R XR D5R LGP

    engine - machine
    C4.4

    petroleum products
    3512C, C32, 3512E, TH35-C13I CX35-P800 C15, C7, TH48-E80 CX31-C9I TH35-C11I CX38-P892 CX31-C11I G3306B, C9, 3512B, 3516C, C18, C27, TH35-E81 2016 C13, C11, TH35-C15T CX35-C18I CX31-C15I C175-16, TH35-C13T CX31-P600 CX31-C13I TH48-E70 TH31-C9T CX38-P800 TH31-C9I CX48-P2300 TH35-C15I TH31-E61 CX31-C18I

    track-type loader
    953K, 963D, 973, 963K, 973D, 953D

    paving compactor
    CB7, CP-54B CS-54B CS56B, CS-74B CS-68B CS-66B CB46B, CP-68B CW34, CP-56B CS68B, CP74B, CB8, CB-68B CD-54B CB16, CB-64B CS-56B CD8, CP-74B CS78B, CS79B, CW-34 CS-76B CB10, CS-78B CW12, CB-44B CS-64B CCS9, CB15, CB-54B CP76B, CB-66B CP54B, CB13, CD10, CS64B, CS54B, CP56B, CW-16 CD-44B CP68B, CS74B, CS-79B

    motor grader
    24M, 160M, 160M 2 120M 2 18M3, 160M 3 AWD 140K, 140M 2 140M 3 12M 3 140M, 12M 2 140, 160M 3 140G, 16M3, 24, 140M 3 AWD 16M, 12K, 120K, 160K, 14M, 14M3, 12M, 12M 3 AWD 140K 2 120K 2 14M-3 14L

    wheel-type loader
    938H, 980M, 918M, 980C, 980F, 938K, 962L, 950M, 972H, 966H, 988 XE 980H, 988K XE 990K, 966M, 938M, 980K, 966M XE 962H, 982M, 966K, 924K, 990H, 972M, 926M, 993K, 950H, 972K, 962M, 930K, 980L, 950L, 980K HLG 988H, 988K, 950K, 966G, 966D, 966F II 910K, 992K, 966L, 930M, 972M XE 972G, 962K, 980G, 966F, 910M, 950 GC 994K, 966E, 972L, 950M Z 994H, 986K, 986H, 914K, 962M Z 962 914M, 966K XE

    retrofit aftertreatment
    SCR

    engine - industrial
    C4.4, 3516E, C9.3B, 3516C, C15, 3512E, 3516B, C18, C7, 3512B, C11, C280-16, C27, C175-16, C13, C9.3, C9, C32, SPF743, G3608, G3612, SG137-08 G3606, G3512H, G3304B, C175-20, G3616, SPF343C G3306B, CG137-12, CG137-08 G3516, 3512C

    articulated dump truck
    735B, 745 740B, 730, 730C2, 740, 735 OEM 730C2 EJ 730C, 725, 740C 725C2, 735, 745C, 725C, 735C, 740 GC

    engine - truck
    C9, C15, C-18, C13, C7, C-9, C11

    asphalt paver
    AP500F, AP655F L AP655F, AP355F, BG-260D, AP-755, AP-1055F AP555F, AP-1055D, BG-2455D, AP600F, AP-1000F AP-1000D, AP300F

    material handler
    MH3024, MH3037, M325D MH MH3022, MH3295, M325D L MH MH3026

    integrated toolcarrier
    IT38H, IT62H

    generator
    SR5, SR4B, XQP500, SR500

    wheeled excavator
    M314F, M316F, M320F, M322F, W345C MH M318F

    road reclaimer
    RM500B, RM-300, RM-500

    wheel dozer
    824C, 854K, 844K, 834K, 824K, 814F II 814K, 834H, 8A4K 824H, 844H

    excavator
    329D2 L 330D, 323F 349E L HVG 336D2, 320E, 345 GC 345C, 568 FM LL 336F L XE 324E L 323D2 L 330D FM 390F L 336E, 330D2 L 365C M325D L MH 326D2 L 349D2 L 352FMHPU 325D L 329D L 349E, 324D L 320 GC 330F L 324D FM 345D L 336D L 326F, 330D L 336E LH 323F L 329D LN 336F L 314E LCR 316E L 336D2 L 326D2, 349E L 335F 390F 349F L 374D L 329E L 336D, 336E L 345D, 320E L 352F-VG 345C L 312F, 328D LCR 349E L VG 320E LN 330D MH 340F L UHD 326F L 340D2 L M315F, 330F, 311F LRR 336D LN 318E L 313F L 336 390D, 323D2 568 FM 336D2 XE 340F L LRE 313F 315F LCR 323F OEM 336F, 329D, 538 352F, 330 GC 320D2, 385C FS 374F L 385C, 330D2 558 349D2, 349D L M325D MH 323, 320E LRR 320F L 336F LN 349D, 385C L 320, 323E L 324D, 352F OEM 336 GC 349F, 314E CR 330, 336E LN 336E LNH 345C MH 312E L 340D L 336F LNXE 325D, 325F 320D2 L 365C L

    drill
    MD6250, MD6310

    wheel loaders
    992K, 980H

    earthmoving compactor
    816F II 826K, 815K, 825K, 826C, 816K, 836H, 826H, 836K, 825C, 815F II 825H