272-1956: Gasket
+ / - Hover over image to Zoom
Other Views

    272-1956: Gasket

    Part Number: 272-1956
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 25.4
    • Length (mm): 203.2
    • Overall Length (mm): 97
    • Overall Width (mm): 67
    • Width (mm): 127
    pipelayer
    561N

    engine - generator set
    3126B, 3516C

    forest products
    584HD, 570B, 322C, 584, 573

    wheel-type skidder
    545C, 535C, 525C

    track excavators
    336DOEM, 325CL, 349EOEM

    cold planer
    PM-102

    track-type tractor
    D5N D6N, D6R III

    track-type loader
    953C

    petroleum products
    C7

    log loaders forestry
    325DFMLLA

    7 to 9 liter
    C7, 3126B, 3126E, C-12, 3126

    motor grader
    160M 2 120H, 140K, 18M3, 140M, 135H, 160M, 12K, 140K 2 120K 2 160K, 140M 2

    wheel-type loader
    962H, 950G II 962G II 938G II 950H, 924G, 966E, 924GZ, 966F II 966D

    engine - industrial
    C7, 3126B, SPP101

    track loaders
    963C

    compactors
    815B

    motor graders
    140G, 120K, 12M, 140M, 140K2, 135HNA, 160MAWD, 140MAWD, 120HNA

    engine - truck
    C7, 3126B, 3126E, C-12, 3126

    asphalt paver
    BG-2455D, AP-1055F AP-1055D, AP-755, AP-1000F AP-1000D, BG-260D

    material handler
    M325D L MH M325D MH

    integrated toolcarrier
    IT38G II IT62G II IT62H

    forestry excavators
    325CFMHW

    wheeled excavator
    M325C MH

    wheel loaders
    966F, 962H, 950H, 950G, 950GII, 962GII

    excavator
    324D FM 322C, 324D, 324D L 325C FM 325C L 325C, 329D, 325D, M325D L MH 329D L 325D FM 325D L 328D LCR M325D MH 324D LN 322C FM 329D LN