284-2728: Pressure Sensor
+ / - Hover over image to Zoom
Other Views

    284-2728: Pressure Sensor

    Part Number: 284-2728
    Brand: Cat
    Retrieving Price.....

    Cat® High Pressure Sensor

    Description:
    Cat high pressure sensors use strain gage technology that generates an output signal (Analog, PWM or Variable Frequency) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.

    Attributes:
    • Small form factor
    • Easy installation
    • Available with integral connector or various harness lengths

    Applications:
    • High pressure sensors are widely used in different machine applications, such as brake systems, steering systems, hydraulic systems, etc.
    • Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 3-pin
    • Connector Type: 3 Pin Ampseal
    • Hole Thread Size (in): SAE #5M
    • Sensor Type: Pressure
    • Voltage (VAC): 5 DC Regulated
    pipelayer
    PL87, PL72, 583T, PL83

    wheel tractor-scraper
    621K, 623H, 627H, 637K, 621H, 627K, 623K, 621K OEM

    engine - generator set
    C18, C13 XQ375 C7.1, XQ425, C13 XQ350

    forest products
    2570C, 573C, 2670C, 563C, 2864C, 586C

    track excavators
    336EL, 349FLXE, 336FLNXE, 352FXE, 336FXE, 352F

    track type tractors
    D6VP D6TXEXW, D6, D6TXEXLVP

    off-highway truck
    772G, 785D, 777G, 770G, 772G OEM 770G OEM

    articulated trucks
    730C2, 745D

    underground mining loaders
    R2900

    oem solutions
    777G, CAT WDS

    cold planer
    PM620, PM825, PM622, PM820, PM313, PM310, PM312, PM822

    track-type tractor
    D8T, D6T, D6N, D7E, D6T XW D6T LGP D6T XW PAT D6T XL D9T, D6T LGPPAT D6T XL PAT D7E LGP

    track-type loader
    973

    petroleum products
    CX31-C13I TH35-C15T TH31-C9T CX38-P892 TH35-C13T CX31-P600 CX31-C9I TH31-E61 C18, TH35-E81 CX31-C18I CX38-P800 C15, CX35-P800 CX35-C18I

    wheel tractor scrapers
    631K

    motor grader
    140M 2 140, 120M 2 12M 3 160M 2 140M 3 AWD 12M 2 140M 3 12M 3 AWD 160M 3 AWD 160M 3 18M3, 14M3, 16M3

    wheel-type loader
    966M, 988K, 950K, 988K XE 966G, 982M, 966M XE 966F, 972M XE 980M, 962K, 972M, 972G, 966K XE 980K, 966E, 966F II 986K, 966D, 966K, 972K, 980K HLG 988 XE

    engine - industrial
    C15, C7.1, C13, C9.3, C18

    articulated dump truck
    725C, 730C2 EJ 735C, 745 740B, 745C, 730C, 730, 740 GC 740, 735, 740C 725C2, 735B

    motor graders
    12M3

    engine - truck
    C-9, C13, C9, C15, C11, C7

    asphalt paver
    BG1055E, AP-1000E AP-1055E BG1000E

    material handler
    MH3295

    road reclaimer
    RM500B

    wheel dozer
    824K, 834K

    excavator
    336F L 336F LN 336F, 390F 349E L VG 340F, 352F-VG 349E L HVG 336E L 349F LXE 349E L 329E, 336F XE 336E, 336E LH 352F, 336F LN XE 349F L 352F XE VG 336F LNXE 329E L 374F 324E L

    wheel loaders
    966M, 988K, 950K, 988K XE 966G, 982M, 966M XE 966F, 972M XE 980M, 962K, 972M, 972G, 966K XE 980K, 966E, 966F II 986K, 966D, 966K, 972K, 980K HLG 988 XE

    earthmoving compactor
    825K, 826K, 836K