193-2454: Bonnet-Oil Cooler
+ / - Hover over image to Zoom
Other Views

    193-2454: Bonnet-Oil Cooler

    Part Number: 193-2454
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Oil Cooler Bonnet

    Description:
    Bonnets are an important component of oil coolers, which maintain the temperature of oil.

    Attributes:
    • Material: Cast Iron
    • Standard No.8 ports
    • For use with 1/2 inch hardware
    • OEM direct replacement

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast Iron
    • Overall Height (in): 2
    • Overall Length (in): 7.5
    • Overall Width (in): 7.5
    wheel-type loader
    980K HLG 980K 986K

    petroleum products
    CX31-P600 CX31-C13I

    pipelayer
    572R II

    engine - industrial
    C13 C13B

    wheel tractor-scraper
    627K LRC 627H 621H 621K 623H 623K 621K OEM 623K LRC 627K

    track-type tractor
    D7R II D8N