471-7950: THERMOSTAT
+ / - Hover over image to Zoom
Other Views

    471-7950: THERMOSTAT

    Part Number: 471-7950
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thermostat Assembly (RHS)(76°C)

    Description:Cat thermostats are used to regulate engine operating temperature through controlling the flow of fluids entering the engine and ensure proper engine operation for your rugged work environment.Attributes:• Assembly consists of bonded seal, plug, housing and thermostat• Opening temperature: 76°C (169°F)• Max water leak rate: 50 L/h (at 140 kPa at 25°C)• For use with M8 hardware• RoHS compliantApplication:Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 4.1
    • Overall Length (in): 7.1
    • Overall Width (in): 4.9
    marine products
    C7.1