119-2942: Adapter
+ / - Hover over image to Zoom
Other Views

    119-2942: Adapter

    Part Number: 119-2942
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Adapter (Oil Lines)

    Description:
    Adapter for mounting turbocharger oil drain line assembly to the engine block.

    Attributes:
    • Material: Cast iron
    • For use with M8 hardware

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast Iron
    • Overall Height (in): 2.5
    • Overall Length (in): 3
    • Overall Width (in): 2.8
    engineer support tractor
    DEUCE 30/30

    wheel-type loader
    910E 910F 918F 972G II 966G II 924F

    challenger
    MTC865 MTC845 MT855 55 MT835 45 65E MT845 MT865 75E MTC855 35 85E MTC835 75D 85D 95E

    engine - generator set
    3114 3126B C-12

    engine - machine
    C-12 3176C

    track-type loader
    953C 963C

    engine - industrial
    3114 C-12 3116 C-10 3126 C7 SUF557 3196 SBF214 3176C 3126B CPT372

    telehandler
    RT80 RT100

    articulated dump truck
    D250D D20D 725 730

    combine
    460 470 465

    motor grader
    120H 135H 140H 120H ES 140M 120H NA 16H 12M 143H 14H 160H 135H NA 163H

    wheeled excavator
    W345B II M325C MH M325B

    material handler
    M325D L MH M325D MH

    paving compactor
    CB-434

    excavator
    325B L 325C FM 325D L 320-A 320-A N 322C FM 329D L 320-A S 325-A 325C L 324D L 328D LCR 322C 329D LN 325D 324D 345B M325D MH M325D L MH 365B L 322 L 325D MH 320B S 345B II 325C 325-A FM L 320N 325-A L 365B 320B N 324D FM 322B L 325 LN 329D 324D LN 345B L 320-A L 325D FM LL 322 LN 324D FM LL 322-A LN 365B II 322-A L 320 L 325D FM 325-A LN 320B L 320B 325 L 322-A N 345B II MH 326D L 325B LN 322N 322B LN

    wheel tractor-scraper
    613C II 613C

    earthmoving compactor
    816F 815F

    engine - truck
    C7 C-12 3116 3126B 3126E C-10 3126 3114

    petroleum products
    C7 3126B

    forest products
    TK371 543 TK380 533 TK1051 TK370 322C TK381

    backhoe loader
    446B 446D

    wheel dozer
    814F

    asphalt paver
    AP-1000

    pipelayer
    572R II 561N

    integrated toolcarrier
    IT14B IT18F IT24F IT14F IT12B

    track-type tractor
    D7R II D6N D5N

    load, haul, dump
    R1700G R1600 R1600G