132-5182: Insert
+ / - Hover over image to Zoom
Other Views

    132-5182: Insert

    Part Number: 132-5182
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insert (Pin)(Tilt Cylinder)

    Description:
    Hollow dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Hollow dowel pins allow for bolts or pins to fit through, eliminating the need for drilling extra holes. Cat fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Material: Steel
    • Pin diameter: 14.068 mm (0.56 in)
    • Length: 16 mm (0.62 in)
    • End type 1: Lead
    • End type 2: Flat

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.27
    • Length (in): 0.62
    • Material Description: Steel
    • Pin Diameter (in): 0.56
    track-type tractor
    D7R II 57H D7R XR D7H D8R D7R LGP 7S D8T D7R 7 7U 7SU D8R II 7A