107-7694: Plate-Thrust
+ / - Hover over image to Zoom
Other Views

    107-7694: Plate-Thrust

    Part Number: 107-7694
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thrust Plate

    Description:
    Thrust plates are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:
    • Hardened steel
    • Thickness: 4.7 mm (0.185 in)
    • For use with M8 hardware
    • Emissions control

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 5
    • Material Description: Steel
    • Thickness (in): 0.18
    • Width (in): 1.85
    engineer support tractor
    DEUCE 30/30

    wheel-type loader
    972M XE 972L 962G 962G II 966M XE 938G 950F 960F 966M 950G 928F 910E 950H 938G II 950G II 910F 962H 966K 966L 950F II 924F 938F 972M 928G 966F 966K XE 972K 966E 918F 966F II 966D

    challenger
    MT765 35 45 MTC755 55 MTC765 MT755 MT735 MTC745 MT745 MTC735

    engine - generator set
    C9 3114 3116 XQP300 C9 GEN SET C9.3 3126B

    wheel-type skidder
    525C 535B 525B 535C 545C

    engine - machine
    C-9 3116

    track-type loader
    973C 963C 953B 953C 963B 973D 973

    engine - industrial
    C-9 3116 3114 3126 C7 3126B C9 C9.3B C9.3 SPP101

    articulated dump truck
    725C2 D250D 725C D20D

    telehandler
    RT80 RT100

    combine
    470 460 465

    motor grader
    140M 160M 2 12M 2 160M 3 160M 120H ES 120H 120H NA 140G 160M 3 AWD 140K 135H NA 140M 2 140 14L 140M 3 AWD 120K 2 12H 160K 140K 2 140M 3 12M 3 120K 135H 12K 12M 3 AWD 12M

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318 M320 M330D M325C MH M325B

    paving compactor
    CB-634 CB-634C CP-563D CP-533D CS-573D CS-563 CS-531C CS-563C CB-434 CS-583C CP-563C CS-563D CP-533C CS-531D CS-531 CS-533 CS-583D CS-533D CS-533C CS-573C CP-563 CS-583 CP-533 CB-634D

    excavator
    325B LN 330D LN 336D2 GC 329D LN 320 L 324D 336D L 325-A 329D L 330C L 568 FM 325D L M325D MH 325C 330D MH 324D L 330D L 325B L 322B LN 336F L 336E L 336F 336D2 L 336F LNXE 340 336F L XE 340F L UHD 322C FM 325C FM 320B 340F 324D LN 330C FM 325D 320B L 336D2 322C 320N 330D 336F LN 330C 336E HVG 336D2 L XE 325D FM LL 324D FM LL 325 L 328D LCR 322B L 336 322 L 336E H 336E 320B S 325D MH M325D L MH 320-A N 340D2 L 325-A L 336F LN XE 340D L 322-A L 345 GC 326D L 325-A FM L 325 LN 336D2 XE 320B N 322-A N 320-A S 320-A 320-A L 336FMHPU 329D 336E LH 325C L 336D LN 336E LN 325-A LN 330C MH 322-A LN 330D FM 568 FM LL 324D FM 322 LN 336D2 LXE 336D 336E LNH 325D FM 330C LN 336F XE 322N 340F L LRE

    wheel tractor-scraper
    637K 637G 637E 613C II 627K 637D 627K LRC 613C 627G 627H

    earthmoving compactor
    816F II 815F II 815B

    generator
    SR4B

    engine - truck
    C9 C7 3126 3116 3126E 3126B C-9 3114

    petroleum products
    TH31-C9T C7 CX31-P600 C9 CX31-C9I 3126B TH31-C9I TH31-E61 TH31-C9P

    cold planer
    PM310 PM313 PM312 PM-102

    forest products
    TK711 522 2590 TK381 551 2290 511 574 TK752 570B 580 521B 2391 532 521 552 2 584 539 586C TK732 584HD TK751 2390 322C 580B TK380 533 541 2 550 2864C 543 2491 TK741 552 570 541 522B TK721 573 TK722 TK370 TK371

    backhoe loader
    446B 446 446D

    wheel dozer
    814F II

    asphalt paver
    AP-1050 AP-1055B AP-1055D BG-2455D AP-755 AP-1000D AP-900B AP-1000 BG-2455C BG-260C AP-1000B AP-1050B BG-260D BG-240C BG-245C

    integrated toolcarrier
    IT18F IT12B IT14F IT28F IT24F IT38G IT38G II IT62G II IT38F IT28G IT62G IT62H IT14B

    pipelayer
    561M PL72 561N

    marine products
    C7 3116 3126B 3126 C9.3 C9

    track-type tractor
    D6T LGP D6R II D6T D6T XL D6T XW D6 D6N D7R LGP D5M D7R D6T XW PAT D6R III D6M D7E LGP D6 XE D6R D5N D6T LGPPAT D6T XL PAT D7E D7R XR D6R STD D6R XL D6R LGP

    expanded mining products
    MD5075