158-8881: Plate-Front
+ / - Hover over image to Zoom
Other Views

    158-8881: Plate-Front

    Part Number: 158-8881
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Front Housing Plate

    Description:
    Mounting plate for front housing.

    Attributes:
    • Material: Steel
    • Thickness: 7.94 mm (0.31 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Overall Length (in): 36.5
    • Overall Width (in): 29.8
    • Thickness (in): 0.31
    earthmoving compactor
    825G II 836G 826G 826C 825C 826H 836H 826G II 825H

    wheel-type loader
    980H 980G 988H 988G

    challenger
    MT845 MT855 MTC845 MT865 MTC855 MTC865 MT835 MTC835

    engine - truck
    C-18 C-16 C-15 C16 C18

    petroleum products
    C18 CX35-P800 C-15

    off-highway truck
    773GC

    engine - industrial
    3456 C-15 C18 C-16

    articulated dump truck
    735 OEM 740 735

    road reclaimer
    RM500B RM-500

    cold planer
    PM-201 PM-200

    motor grader
    24M

    wheel dozer
    834H 824C 824G II 834G 824H 824G

    underground articulated truck
    AD30

    marine products
    C18 3406E C15

    wheel tractor-scraper
    633E II 623F 637D 657G 621G 621B 627E 637E 631E 627G 633D 623E 621E 623B 621F 631D 631G 623G 657E 637G 627F

    expanded mining products
    MD6290