195-0319: Gear-Water Pump
+ / - Hover over image to Zoom
Other Views

    195-0319: Gear-Water Pump

    Part Number: 195-0319
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Water Pump Gear

    Description:
    Drive gears are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature.

    Attributes:
    • Material: Steel
    • No. of teeth: 74
    • Hardened

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.62
    • Material Description: Steel
    • Outside Diameter (in): 8.04
    engineer support tractor
    C18

    earthmoving compactor
    825C 836H 826C 826G II 836G 825H 826H 826G 825G II

    challenger
    MTC855 MTC835 MTC845 MT855 MT845 MT865 MTC865 MT835

    wheel-type loader
    980H 988H 980G 988G

    generator
    WEG XQP500 SR4

    engine - generator set
    C18 C15 C9 C15 I6 C13GENSET C18 I6 3456

    engine - truck
    C18 C-18 C15 C-15 C-16 C16

    petroleum products
    CX31-P600 C18 C15 CX35-P800 TH48-E80 TH35-C15I CX31-C15I TH35-C15T C-15 TH35-E81

    off-highway truck
    773GC 772 770

    engine - industrial
    C18 C15 C-16 C-15

    articulated dump truck
    735 740B 740 735B 735 OEM

    road reclaimer
    RM-500 RM500B

    cold planer
    PM620 PM822 PM-201 PM820 PM-200 PM622 PM825

    motor grader
    24M

    wheel dozer
    834G 834H 824G 824H 824C 824G II

    underground articulated truck
    AD30 AD45B AD55

    excavator
    385C 390D L 385C L 374D L 374F L 390F L 365C L MH 365C 365C L 390D 385C FS 385C L MH

    pipelayer
    583T 587T PL83 PL87

    marine products
    C18 C15

    wheel tractor-scraper
    631K 657E 651B 637K 631D 631G 631E 637E 657G 623B 633E II 637D 621G 627G 623G 637G 657B 621B 633D

    expanded mining products
    MD6290 6015 FS 6018 6015

    track-type tractor
    D8R D8T D9T

    load, haul, dump
    R3000H R2900 R2900G