1W-4741: Gear Assembly-Idler
+ / - Hover over image to Zoom
Other Views

    1W-4741: Gear Assembly-Idler

    Part Number: 1W-4741
    Brand: Cat
    Retrieving Price.....

    Cat® Idler Gear Assembly

    Description:
    Idler gears can change the direction of rotation of the output shaft or can assist to reduce the size of the input or output gears while maintaining the spacing of the shafts.

    Attributes:
    • Idler gear with sleeve bearing
    • No. of teeth: 70

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 1.55
    • Outside Diameter (in): 9.35
    motor grader
    120M 160M 3 AWD 120M 2 16M 18M3 140M 160M 2 12M 160M 3 140M 3 AWD 12M 3 AWD 12M 2 140M 3 160M 140M 2 16M3 12M 3 140 14M 14M-3 14M3 14L

    excavator
    235C 235D 235B

    pipelayer
    572R II PL72 572R

    track-type tractor
    6A D6R D6H D7R II D6T XL D6R II D6R III 6SU 56H 7SU 57H D6T XW 7S 7U D6T LGP D7R D6T D7R XR 7 D7H D8N D6H II 6S D6R STD 7A D6H XL D6H XR 6 D6T XL PAT 56 7S LGP D7R LGP D6R XL D6T LGPPAT D6T XW PAT 57