• \
  • Home
  • 124-1855: BOLT-12 PT HEAD
124-1855: BOLT-12 PT HEAD
+ / - Hover over image to Zoom
Other Views

    124-1855: BOLT-12 PT HEAD

    Part Number: 124-1855
    Brand: Cat
    Retrieving Price.....

    12 point head bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    These bolts are commonly used in engines and powertrain. 12 Pt head bolts offer high fatigue performance and will fit in designs that do not have enough clearance for a hex head bolt to fit.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: 12 Point Head Bolts
    • Coating: Bare Steel
    • Grade: 8
    • Grip Length (mm): 130.5
    • Head Height (mm): 19.05
    • Hole Thread Pitch: 16
    • Material Description: SAE4129 Grade 8
    • Overall Length (mm): 194
    • Thread: Fine Thread UNF
    • Thread Size (mm): .750
    lhd
    R3000H, R2900G

    uat
    AD60, AD55, AD45B, AD30, AD55B

    drll
    MD6250, MD6310

    wtl
    992K, 980F II 980F, 988K, 993K, 990, 980G II 990K, 988K XE 980C, 980H, 988G, 980G, 986K, 988H, 992D, 990H, 988 XE

    chal
    MTC835, MT845, MTC865, MT865, MTC855, MT855, MT835, MTC845

    adt
    740, 745 735 OEM 740B, 740 GC 740C D400E II 735C, 735B, 735, D350E, D400E, 745C, D350E II

    meng
    C32, C18, 3408, 3406C, C15, 3408C, 3408B, 3412, 3412C, 3412D, 3406B, 3406E

    ttt
    D9R, D8R D9T, D11T, D11R, D8T, D8N, D8R II D10R, D10N, D10T, D10T2

    ieng
    G3406, C27, SCT673 C18, C15, C32, SPS342 3456, 3412, 3408, 3406B, SPT342 3406E, 3406C, 3408C, 3412C, C-15, 3408B, C-16, HT400

    wts
    623E, 637E, 627E, 631E, 657G, 657E, 631K, 637K, 623F, 621F, 637D, 631D, 621B, 637G, 623G, 657B, 621G, 621E, 633D, 627G, 631G, 623B, 627F, 633E II 651B, 657

    wtt
    834K, 834G, 844K, 824H, 854K, 824K, 814B, 824C, 834B, 824G II 834H, 824G, 844H

    mg
    24, 24M, 16G, 16H NA

    mh
    MH3295

    oht
    777D, 777G, 775F, 772G, 773F, 773G, 775G OEM 770G OEM 770G, 777F, 773G OEM 770, 773G LRC 772G OEM 777E, 775G LRC 777C, 775G, 772, 777B

    rrss
    RM-350B, RR-250B, SS-250, RR-250, SS-250B, RM-500, SM-350, RM-350, RM500B, RM-250C

    com
    825G, 825K, 826G II 836K, 825C, 826K, 826C, 836G, 826H, 836H, 826G, 825H, 825G II

    wheel tractor scrapers
    627G

    cold
    PM820, PM620, PM822, PM622, PM-465, PM-201, PM-200, PM825, PR-1000C PR-1000, PR-450C

    est
    C18

    emp
    6015B, 6030, 6020B, 6015 FS 6015, MD6290, 6040, 6018, 6040 FS

    teng
    C15, C-15, 3406B, 3406C, C18, 3406E, C16 C-18, 3408, C-16, 3408B

    pipe
    587R, 587T, PL87, 583R, PL83, 589, 583T, 578

    exc
    385C, 374F 390F 390D, 365C 385C L 5090B, 385C FS 5080, 390D L 374F L 385B, 365C L 390F L 374D L 375 L 375, 365C L MH 385C L MH

    vees 27 to 32 liter
    C32, C27

    petr
    CX31-P600 C15, CX35-P800 CX38-P892 CX31-C15I C18, C32, TH35-C15I C27, TH48-E80 TH35-C15T C-15, TH48-E70 TH35-E81 CX31-C18I CX38-P800 CX35-C18I

    epg2
    SR5, SR500 SR4, XQP500, SR4B

    wheel loaders
    986H

    epg
    3456, C15, C32, 3412C, C27, 3408B, C18, G3406, 3406C, 3412, 3406B