9W-1077: Switch Assembly
+ / - Hover over image to Zoom
Other Views

    9W-1077: Switch Assembly

    Part Number: 9W-1077
    Brand: Cat
    Retrieving Price.....

    Cat® Start Switch Assembly

    Description:
    Cat components make certain that your equipment is operating at an optimal level. Cat start switch assembly is used to start the engine.

    Attributes:
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
    • Off, On, Start positions
    • Activates the starter motor
    • Spring Return
    • 12/24 Volt
    • O-ring seal on the plate to keep out moisture
    • Long mounting threads

    Application:
    Used in electrical and starting system of Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Diameter (in): 2.28
    • Diameter (mm): 57.7
    • Length (in): 1.84 (lever)
    • Length (mm): 46.9 (lever)
    • Overall Length (in): 4.52
    • Overall Length (mm): 115
    • Temperature (°C): -40 TO 85
    • Temperature (°F): -40 TO 185
    • Thread Size (in): 5/8-32
    generator
    SR4

    petroleum products
    CX35-P800 C15 C18 TH31-C9P TH35-E81 C9 CX31-C9I TH35-C15I CX31-C15I TH31-C9I CX31-P600 TH31-E61

    engine - generator set
    3306 3412 3304 3408C 3408B 3304B 3208 3406C 3408 3412C 3406B D379B 3306B D398B D399

    paving compactor
    PS-150C PS-500

    engine - machine
    3304

    pipelayer
    571G 572G

    engine - industrial
    C-9 3412 3406B 3116 3306 3208 3114 3304 3408 D333C C18 C15 3412C 3306B D398 3408E C-15 D379 3408C G342C 3456 D330C C9 3406C 3304B G379 G3406 C-16 3408B G398 G399 3412E G379A 3126 D399 D398B D379B

    track-type loader
    953 963 943 973 977

    articulated dump truck
    D35C D350C D400 D35HP D25C D30C

    wheel tractor-scraper
    633D 639D 637D 631D

    track-type tractor
    D4E D5B D6E SR D4E SR D6D D6E D9R 140 4A 5 D6D SR 6 4 D5E 6S 6A D7G 143