177-4113: Control Handle
+ / - Hover over image to Zoom
Other Views

    177-4113: Control Handle

    Part Number: 177-4113
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Control Handle (STIC)(LH)

    Description:
    Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific machine functions.

    Attributes:
    • Nylon joystick with buttons
    • Left hand joystick
    • Durable
    • Pictorially labeled buttons
    • Metric mounting hardware

    Application:
    Control handles are used in a Cat heavy equipment operator station to control speed, direction, and gear selection. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.4
    • Length (in): 4.6
    • Material Description: Plastic
    • Voltage (volts): 8
    • Width (in): 4
    • Wire Gauge (AWG): 20
    earthmoving compactor
    826G II 815K 826K 836G 816K 825K 826H 836K 836H 825H

    wheel-type loader
    988K 990K 992G 992K 994D 993K 988H 990H 986K 994 988G 994F 990 II 994H 994K 988K XE 988F II

    wheel dozer
    844 824H 834H 834K 854K 834G 824K 844K 814K 854G 844H 824G II

    load, haul, dump
    R2900 R1300G R1600 R2900G R1300 R1700G R1600G