1W-4581: Adapter Assembly
+ / - Hover over image to Zoom
Other Views

    1W-4581: Adapter Assembly

    Part Number: 1W-4581
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Adapter Assembly (Tachometer Drive)

    Description:
    Cat adapter is used in tachometer drive to transmit RPM signal to the tachometer.

    Attributes:
    • Offers a tight fitting joint to assemblies
    • Shafts and fittings conform to SAE standards

    Applications:
    Used in tachometer drives of Cat machines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.3
    • Length (in): 3.3
    • Width (in): 3.2
    generator
    SR4

    engine - generator set
    3304B 3306 3406C 3406B G3306 3304 3306B

    engine - truck
    3306B 3306

    engine - machine
    3304

    engine - industrial
    3306 3412 3406B 3304 G3304 3306B 3406C D333C G3306 D330C 3304B SR4 3406

    marine products
    3406C 3406B 3306 3306B 3304 3304B