477-5624: Pump-Water
+ / - Hover over image to Zoom
Other Views

    477-5624: Pump-Water

    Part Number: 477-5624
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Water Pump

    Description:
    Water pumps circulate coolant throughout engine blocks to maintain engine temperature.

    Attributes:
    • Material: Aluminum
    • RoHS compliant
    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 4.72
    • Overall Length (in): 6.3
    • Overall Width (in): 5.3
    engine - generator set
    C3.4B

    paving compactor
    CB46B CP-34 CB-44B CB-54B CB8 CW-16 CS-44B CD8 CS-34 CD-54B CD10 CP44B CCS7 CB7 CP-44B CD-44B CW-14 CS44B

    engine - machine
    C3.4B

    excavator
    313F LGC 311F LRR 312F GC 313F GC

    engine - industrial
    C3.4B 3.4B 3.4B IOPU C3.4

    telehandler
    TH514D TH357D TL642C TL943C TH337C TL642D TH408D TH407C TH336C TL943D TH406C TH514C TH414C TH3510D TH417C