161-3983: Ratchet Head
+ / - Hover over image to Zoom
Other Views

    161-3983: Ratchet Head

    Part Number: 161-3983
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Head Depth (in): 1.5
    • Head Length (in): 7.86
    • Head Width (in): 3.12
    • Part Footnote: 161-3985 Repair Kit (5S-6094 Repair Kit is available for former 5S-6091 Ratchet Head.)
    • Size (in): 1
    • Smallest Working Arc (Degrees): 12.0
    We currently do not have any equipment model information for this part.