8R-2972: Seal Kit
+ / - Hover over image to Zoom
Other Views

    8R-2972: Seal Kit

    Part Number: 8R-2972
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Accumulator Seal Kit (4 in)

    Description:
    Kits provide easy field replacement of heavy-duty equipment systems and components.

    Attributes:
    • Kit includes o-rings, back-up washers, and PTFE rings
    • Packaged in a labeled bag
    • Fits 4 in (101.6 mm) diameter bore

    Application:
    Used to service components of hydraulic accumulators to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Kit Contains: O-Ring - 1, Piston Back Up Washer - 2, PTFE Rings - 2, End Seal O-Ring - 2, Back Up Washer - 2, Gas Valve O-Ring - 2, Kit Bag - 1, Kit Label - 1
    engineer support tractor
    30/30 DEUCE

    challenger
    75 65B 65

    wheel-type loader
    972G II 980G II 966G II 972G 966G 980H 950G II 938G 992G 938F 938G II 980G 936F 962G II

    material handler
    MH3037

    wheel dozer
    854G

    integrated toolcarrier
    IT38G IT38F

    pipelayer
    587R PL87 PL72 583T PL83 587T