353-4980: Compactor Oil (1 G)
+ / - Hover over image to Zoom
Other Views

    353-4980: Compactor Oil (1 G)

    Part Number: 353-4980
    Brand: Cat
    Retrieving Price.....
    Save to List

    Compactor Oil (1 G)

    Recommended Application:
    Compactor vibrator drum
    Large machines take 20 L (5 G) per drum
    Small machines take 10 L (2 ½ G) per drum

    Warning: Cancer - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Volume Spec (in): 1
    • Volume Unit (English): Gallon
    We currently do not have any equipment model information for this part.