456-5477: OIL-SYNTHETIC
+ / - Hover over image to Zoom
Other Views

    456-5477: OIL-SYNTHETIC

    Part Number: 456-5477
    Brand: Cat
    Retrieving Price.....
    Save to List

    Compactor Oil (208 L)

    Recommended Application:
    Compactor vibrator drum
    Large machines take 20 L (5 G) per drum
    Small machines take 10 L (2 ½ G) per drum

    We currently do not have any equipment model information for this part.