290-2287: Cab Air Filter
+ / - Hover over image to Zoom
Other Views
    Time for maintenance?
    We make it easy
    Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

    290-2287: Cab Air Filter

    Part Number: 290-2287
    Brand: Cat
    Retrieving Price.....
    Save to List

    Standard Efficiency Cabin Air Filter

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Cat Standard Efficiency Cabin Air Filters are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the cab, providing a more healthy and comfortable working environment.

    Because it's important to protect your equipment and your operators, choosing Cat Cabin Filter Elements is a cost-effective way to accomplish both.

    Attributes:
    • Fits current filter housing without modification

    Applications:
    • Normal operating conditions

    Note: Cabin air filters are not to be used in filtering hazardous materials.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    825K 826K 836K

    wheel-type loader
    972K 950M 972M 966M 962M Z 950K 962M 972M XE 966M XE 980M 980K 988K 962K 966K 962L 972L 950L 982M 980L 980K HLG 966K XE 966L 950M Z 950 GC

    wheel dozer
    824K 834K