Link Brackets

View local pricing and inventory as well as place orders online.
{imgAlt}Link brackets require less clearance than a standard eye bolts and makes alignment of swing gear/bearing much faster and easier. Cat® Link Brackets are 100% proof tested at two times the working load limit.
Cat Link Brackets comply with the requirements of ANSI/ASME B30.9.1984 as noted with on the Certificate of Proof Test contained with each piece.

Use Grade 8 Bolts to Attach Link Brackets

Always use grade 8* bolts to attach link brackets to components.
*Grade 8 refers to hardness of the bolt. Grade 8 is the hardest, grade 5 is medium hardness and grade 2 is the softest. Bolt grades are distinguishable by markings on the head. Grade 8 has five lines on the head of the bolt, grade 5 has three lines, and grade 2 has none.