Filter

Backup Rings

Find parts for your equipment
Filter
1
Remanufactured
Non-Returnable
Kit
Replaced
12
24
48
96
Name
Relevance
Showing 8 of 954

Sort

Name
Relevance
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      221.8
    • Inside Diameter (in)
      8.73
    • Cross Section Height (mm)
      9.1
    • Cross Section Width (in)
      0.17
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Width (mm)
      4.3
    • Inside Diameter (mm)
      221.8
    • Inside Diameter (in)
      8.73
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      6
    • Inside Diameter (in)
      0.24
    • Cross Section Width (in)
      0.05
    • Material
      PTFE - Polytetrafluoroethylene
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Height (in)
      0.06
    • Inside Diameter (mm)
      6
    • Inside Diameter (in)
      0.24
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      7
    • Inside Diameter (in)
      0.28
    • Notes
      Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Cross Section Width (mm)
      1.2
    • Cross Section Width (in)
      0.05
    • Inside Diameter (mm)
      7
    • Inside Diameter (in)
      0.28
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      8
    • Inside Diameter (in)
      0.31
    • Cross Section Height (in)
      0.06
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Material
      PTFE - Polytetrafluoroethylene
    • Cross Section Height (mm)
      1.5
    • Inside Diameter (mm)
      8
    • Inside Diameter (in)
      0.31
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      9
    • Inside Diameter (in)
      0.35
    • Cross Section Height (in)
      0.06
    • Cross Section Width (mm)
      1.2
    • Material
      PTFE - Polytetrafluoroethylene
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Inside Diameter (mm)
      9
    • Inside Diameter (in)
      0.35
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      11
    • Inside Diameter (in)
      0.43
    • Cross Section Width (in)
      0.05
    • Cross Section Width (mm)
      1.2
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Cross Section Height (mm)
      2
    • Inside Diameter (mm)
      11
    • Inside Diameter (in)
      0.43
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      14
    • Inside Diameter (in)
      0.55
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Cross Section Height (mm)
      2
    • Material
      PTFE - Polytetrafluoroethylene
    • Cross Section Height (in)
      0.08
    • Inside Diameter (mm)
      14
    • Inside Diameter (in)
      0.55
    Compare
  • Brand: Cat
    Backup Ring
    Availability
    Brand
    Cat
    • Inside Diameter (mm)
      15
    • Inside Diameter (in)
      0.59
    • Cross Section Width (mm)
      1.2
    • Cross Section Width (in)
      0.05
    • Material Description
      PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Cross Section Height (mm)
      2
    • Inside Diameter (mm)
      15
    • Inside Diameter (in)
      0.59
    Compare
View local pricing and inventory as well as place orders online.